|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
These programmable frequency dividers/digital timers contain 31 flip-flops plus 30 gates ('LS292) or 15 flip-flops plus 29 gates ('LS294) on a single chip. The count modulo is under digital control of the inputs provided. Both types feature an active-low clear input to initialize the state of all flip-flops. To facilitate incoming inspection, test points are provided (TP1, TP2, and TP3 on the 'LS292 and TP on the 'LS294). These test points are not intended to drive system loads. Both types feature two clock inputs; either one may be used for clock gating. (See the function table below.) A brief look at the digital timing capabilities of the 'LS292 will show that with a 1-MHz input frequency, programming for 210 will give a period of 1. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| SN74LS294N | ACTIVE | 0 to 70 | 20.94 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | Purchase Samples | |
| SN74LS294NE4 | ACTIVE | 0 to 70 | 20.94 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:58 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksSN74LS294N | |||
| Americas | Arrow | 23 | |
| Newark | 39 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 25 | |
| Europe | Avnet-SILICA | 40 | |
| Farnell | 25 | ||
| Worldwide | Mouser Electronics | 37 | |
| TI Lead Time*: 14 WeeksSN74LS294NE4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN74LS294N | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| SN74LS294NE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN74LS294 
View Application Notes for Rate Multipliers/Frequency Dividers/Timers
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| CD4521B | CMOS 24-Stage Frequency Divider | SPECIALTY LOGIC-RATE MULTIPLIERS/FREQUENCY DIVIDERS/TIMERS | TI customers also evaluated this product. |
| SN74LS292 | Programmable Frequency Divider / Digital Timer | SPECIALTY LOGIC-RATE MULTIPLIERS/FREQUENCY DIVIDERS/TIMERS | TI customers also evaluated this product. |
| CD4536B | CMOS Programmable Timer | SPECIALTY LOGIC-RATE MULTIPLIERS/FREQUENCY DIVIDERS/TIMERS | TI customers also evaluated this product. |
| CD4018B | CMOS Presettable Divide-By-N Counter | COUNTERS-BINARY COUNTERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number