|
|
|
|
Other qualified versions of SN74LS595
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
These devices each contain an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has parallel 3-state ('LS595) or open-collector ('LS596) outputs. Separate clocks are provided for both the shift register and the storage register. The shift register has a direct-overriding clear, serial input, and serial output pins for cascading. Both the shift register and storage register clocks are positive-edge triggered. If the user wishes to connect both clocks together, the shift register state will always be one clock pulse ahead of the storage register.
|
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| SN74LS595D | ACTIVE | 0 to 70 | 9.59 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | Purchase Samples | |
| SN74LS595DE4 | ACTIVE | 0 to 70 | 9.59 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | Purchase Samples | |
| SN74LS595DG4 | ACTIVE | 0 to 70 | 9.59 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | Purchase Samples | |
| SN74LS595DR | ACTIVE | 0 to 70 | 8.71 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | |
| SN74LS595DRE4 | ACTIVE | 0 to 70 | 8.71 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | |
| SN74LS595DRG4 | ACTIVE | 0 to 70 | 8.71 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | |
| SN74LS595N | ACTIVE | 0 to 70 | 8.71 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | Purchase Samples | |
| SN74LS595N3 | OBSOLETE | 0 to 70 | PDIP (N) | 16 | View | Not Available | |||
| SN74LS595NE4 | ACTIVE | 0 to 70 | 8.71 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | Purchase Samples | |
| SN74LS595NSRE4 | ACTIVE | 0 to 70 | SO (NS) | 16 | View | Purchase Samples | |||
| SN74LS595NSRG4 | ACTIVE | 0 to 70 | SO (NS) | 16 | View | Purchase Samples | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:49 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 11 WeeksSN74LS595D | |||
| Americas | Arrow | 600 | |
| Avnet | 92 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 80 | |
| Europe | Farnell | 80 | |
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 45 | ||
| TI Lead Time*: 11 WeeksSN74LS595DE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 11 WeeksSN74LS595DG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksSN74LS595DR | |||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 15 WeeksSN74LS595DRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksSN74LS595DRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksSN74LS595N | |||
| Americas | Newark | 488 | |
| Rochester Electronics | 617 | ||
| Asia | Farnell Asia | 54 | |
| Europe | EBV Elektronik | 8 | |
| Farnell | 54 | ||
| Worldwide | DigiKey | 37 | |
| Call**SN74LS595N3 | |||
| Americas | Rochester Electronics | 164 | |
| TI Lead Time*: 14 WeeksSN74LS595NE4 | |||
| Americas | Avnet | 845 | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN74LS595D | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LS595DE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LS595DG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LS595DR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LS595DRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LS595DRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LS595N | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| SN74LS595NE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN74LS595 
View Application Notes for Shift Registers
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN54LS595 | 8-Bit Shift Registers With Output Latches | FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number