|
|
|
|
Other qualified versions of SN74LS673
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
SN54LS673, SN74LS673 The 'LS673 is a 16-bit shift register and a 16-bit storage register in a single 24-pin package. A three-state input/output (SER/Q15) port to the shift register allows serial entry and/or reading of data. The storage register is connected in a parallel data loop with the shift register and may be asynchronously cleared by taking the store-clear input low. The storage register may be parallel loaded with shift-register data to provide shift-register status via the parallel outputs. The shift register can be parallel loaded with the storage-register data upon commmand. A high logic level at the chip-level (CS\) input disables both the shift-register clock and the storage register clock and places SER/Q15 in the high-impedance state. The store-clear function is not disabled by the chip select. Caution must be exercised to prevent false clocking of either the shift register or the storage register via the chip-select input. The shift clock should be low during the low-to-high transition of chip select and the store clock should be low during the high-to-low transition of chip select. SN54LS674, SN74LS674 The 'LS674 is a 16-bit parallel-in, serial-out shift register. A three-state input/output (SER/Q15) port provides access for entering a serial data or reading the shift-register word in a recirculating loop. The device has four basic modes of operation:
Low-to-high-level changes at the chip select input should be made only when the clock input is low to prevent false clocking. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| SN74LS673DW | ACTIVE | 0 to 70 | 49.90 | 1ku | SOIC (DW) | 24 | View | 25 | TUBE | Purchase Samples | |
| SN74LS673DWE4 | ACTIVE | 0 to 70 | 49.90 | 1ku | SOIC (DW) | 24 | View | 25 | TUBE | Purchase Samples | |
| SN74LS673DWG4 | ACTIVE | 0 to 70 | 49.90 | 1ku | SOIC (DW) | 24 | View | 25 | TUBE | Purchase Samples | |
| SN74LS673N | ACTIVE | 0 to 70 | 49.90 | 1ku | PDIP (N) | 24 | View | 15 | TUBE | Purchase Samples | |
| SN74LS673NE4 | ACTIVE | 0 to 70 | 49.90 | 1ku | PDIP (N) | 24 | View | 15 | TUBE | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||
| SN74LS673DW | As of 9:53 AM GMT, 03 Jul 2009 | As of 9:53 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 5 Weeks | Americas | Mouser Electronics | 7 | |||
| Rochester Electronics | >1k | |||||
| SN74LS673DWE4 | As of 9:53 AM GMT, 03 Jul 2009 | As of 9:53 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 5 Weeks | None Reported View Distributors | |||||
| SN74LS673DWG4 | As of 9:53 AM GMT, 03 Jul 2009 | As of 9:53 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 5 Weeks | None Reported View Distributors | |||||
| SN74LS673N | As of 9:53 AM GMT, 03 Jul 2009 | As of 9:53 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 6 Weeks | Americas | Arrow | 13 | |||
| Rochester Electronics | 542 | |||||
| SN74LS673NE4 | As of 9:53 AM GMT, 03 Jul 2009 | As of 9:53 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 6 Weeks | None Reported View Distributors | |||||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN74LS673DW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LS673DWE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LS673DWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LS673N | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| SN74LS673NE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN74LS673 
View Application Notes for Shift Registers
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN54LS674 | 16-Bit Shift Registers | TI customers also evaluated this product. | |
| SN74HC164 | 8-Bit Parallel-Out Serial Shift Registers | TI customers also evaluated this product. | |
| SN74HC595 | 8-Bit Shift Registers With 3-State Output Registers | TI customers also evaluated this product. | |

No Tags are Available for this Part Number