SN74LV4051A-EP Status: ACTIVE

Enhanced Product 8-Channel Analog Multiplexer/Demultiplexer


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74LV4051A-EP
Number of Channels8  
Pd(Typ)(mW)-  
Configuration1 X 1:8 MUX  
ron(max)(ohms)190  
ICC(uA)20  
tpd max(ns)7  
Technology FamilyLV-A  
Vcc range(V)2.0 to 5.5  
Voltage Nodes(V)5, 3.3, 2.5  
RatingHiRel Enhanced Product  
Pin/Package16SOIC, 16TSSOP  
Approx. Price (US$) 0.94 | 1ku  
Operating Temp Range(Celsius)-40 to 105  
 Samples
 Inventory

Other qualified versions of SN74LV4051A-EP

Version Part Number Definition
Automotive SN74LV4051A-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Catalog SN74LV4051A TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • SN74LV4051A-Q1: Automotive Catalog 8-Channel Analog Multiplexer/Demultiplexer
  • SN74LV4051A: 8-Channel Analog Multiplexer/Demultiplexer

Product Information

Features

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of –40°C to 105°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree
  • 2-V to 5.5-V VCC Operation
  • Support Mixed-Mode Voltage Operation on All Ports
  • High On-Off Output-Voltage Ratio
  • Low Crosstalk Between Switches
  • Individual Switch Controls
  • Extremely Low Input Current
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

Description

This 8-channel CMOS analog multiplexer/demultiplexer is designed for 2-V to 5.5-V VCC operation.

The SN74LV4051A handles both analog and digital signals. Each channel permits signals with amplitudes up to 5.5 V (peak) to be transmitted in either direction.

Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
SN74LV4051ATDREPACTIVE-40 to 105V62/03664-01YE0.94 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
SN74LV4051ATPWREPACTIVE-40 to 105V62/03664-01XE0.94 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
V62/03664-01XEACTIVE-40 to 105 0.94 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
V62/03664-01YEACTIVE-40 to 105 0.94 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:56 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksSN74LV4051ATDREP
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN74LV4051ATPWREP
None Reported
View Distributors
TI Lead Time*: 20 WeeksV62/03664-01XE
None Reported
View Distributors
TI Lead Time*: 16 WeeksV62/03664-01YE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74LV4051ATDREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LV4051ATPWREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/03664-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/03664-01YE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74LV4051A-EP Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74LV4051A-Q1 Automotive Catalog 8-Channel Analog Multiplexer/Demultiplexer SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
SN74LV4051A 8-Channel Analog Multiplexer/Demultiplexer SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here