SN74LV4051A-Q1 Status: ACTIVE

Automotive Catalog 8-Channel Analog Multiplexer/Demultiplexer


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74LV4051A-Q1
Number of Channels8  
Configuration1 X 1:8 MUX  
ron(max)(ohms)190  
ICC(uA)20  
tpd max(ns)7  
Technology FamilyLV-A  
Vcc range(V)2.0 to 5.5  
Voltage Nodes(V)5, 3.3, 2.5  
RatingAutomotive  
Pin/Package16SOIC, 16TSSOP  
Approx. Price (US$) 0.65 | 1ku  
Operating Temp Range(Celsius)-40 to 105  
 Samples
 Inventory

Other qualified versions of SN74LV4051A-Q1

Version Part Number Definition
Catalog SN74LV4051A TI's standard catalog product
Enhanced Product SN74LV4051A-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • SN74LV4051A: 8-Channel Analog Multiplexer/Demultiplexer
  • SN74LV4052A-Q1: Automotive Catalog Dual 4-Channel Analog Multiplexer/Demultiplexer
  • TS3A44159: 0.45-Ohm Quad SPDT Analog Switch Quad-Channel 2:1 Multiplexer/Demultiplexer with Two Controls
  • TS3A27518E: 6-Bit, 1-of-2 Mux/Demux with 240 MHz Bandwidth
  • TS3A4751: 0.9 Ohm Low-Voltage Single-Supply Quad SPST Analog Switch

Product Information

Features

  • Qualified for Automotive Applications
  • 2-V to 5.5-V VCC Operation
  • Supports Mixed-Mode Voltage Operation on All Ports
  • High On-Off Output-Voltage Ratio
  • Low Crosstalk Between Switches
  • Individual Switch Controls
  • Extremely Low Input Current
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II

DESCRIPTION/ORDERING INFORMATION

This 8-channel CMOS analog multiplexer/demultiplexer is designed for 2-V to 5.5-V VCC operation.

The SN74LV4051A handles both analog and digital signals. Each channel permits signals with amplitudes up to 5.5 V (peak) to be transmitted in either direction.

Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
CLV4051ATDWRG4Q1ACTIVE-40 to 1050.72 | 1kuSOIC (DW) | 16 View 2000 Purchase Samples
CLV4051ATPWRG4Q1ACTIVE-40 to 1050.65 | 1kuTSSOP (PW) | 16 View 2000 
SN74LV4051ATDRQ1ACTIVE-40 to 1050.65 | 1kuSOIC (D) | 16 View 2500 Download CAD Format for this FootprintPurchase Samples
SN74LV4051ATDWRQ1ACTIVE-40 to 1050.72 | 1kuSOIC (DW) | 16 View 2000 Download CAD Format for this FootprintPurchase Samples
SN74LV4051ATPWRQ1ACTIVE-40 to 1050.65 | 1kuTSSOP (PW) | 16 View 2000 Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:58 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksCLV4051ATDWRG4Q1
None Reported
View Distributors
TI Lead Time*: 20 WeeksCLV4051ATPWRG4Q1
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksSN74LV4051ATDRQ1
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN74LV4051ATDWRQ1
None Reported
View Distributors
TI Lead Time*: 18 WeeksSN74LV4051ATPWRQ1
AmericasRochester Electronics >1k
EuropeArrow Northern Europe >1k
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CLV4051ATDWRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CLV4051ATPWRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LV4051ATDRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LV4051ATDWRQ1  TBD Call TI Call TIViewView
SN74LV4051ATPWRQ1 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-1-250C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74LV4051A-Q1 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74LV4051A 8-Channel Analog Multiplexer/Demultiplexer SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
SN74LV4052A-Q1 Automotive Catalog Dual 4-Channel Analog Multiplexer/Demultiplexer SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS3A44159 0.45-Ohm Quad SPDT Analog Switch Quad-Channel 2:1 Multiplexer/Demultiplexer with Two Controls SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS3A27518E 6-Bit, 1-of-2 Mux/Demux with 240 MHz Bandwidth SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS3A4751 0.9 Ohm Low-Voltage Single-Supply Quad SPST Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here