SN74LV4320A Status:ACTIVE

Low-Power, Dual Supply, Level Translating CompactFlash Interface With 16-Bit Data, 11-Bit Address

      
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • SN74LV4320A (Rev. A) (sn74lv4320a.pdf, 637 KB)
    22 Apr 2005 Download

 SN74LV4320A
Voltage Nodes(V)3.3, 5  
Vcc range(V)3 to 5.5  
No. of Outputs16  
Bus Drive(ma)-12/12  
Static Current0.01  
tpd max(ns)6.2  
Operating Temp Range(Celsius)-40 to 85  
Pin/Package114LFBGA  
Technology FamilyLV-A  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN74AVCA406: MMC, SD, Memory Stick, Smart Media, and XD-Picture Card Voltage Translation Transceiver
  • SN74LVC8T245: 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and Three-State Outputs
  • SN74LVC4245A: Octal Bus Transceiver And 3.3-V To 5-V Shifter With 3-State Outputs
  • SN74LVCC3245A: Octal Bus Transceiver With Adjustable Output Voltage and 3-State Outputs

Product Information

Features

  • Member of the Texas Instruments Widebus+™ Family
  • Designed to Optimize Power Savings in Portable Applications
  • 1.65-V to 5.5-V Level Translation Using Dual Supplies
  • Matched Pinout With CompactFlash™ (CF) Connector Pin Configurations to Optimize PCB Layout
  • Input-Disable Feature Allows Floating Input Conditions
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD
    • 15-kV Human-Body Model
    • ±4-kV IEC61000-4-2, Contact Discharge (Latch-Up Immune)

Widebus+ is a trademark of Texas Instruments.
CompactFlash is a trademark of Sandisk Corporation.

Description

This CompactFlash™ (CF) interface chip is designed to provide a single-chip solution for CF card interfaces. Separate VCC rails for the system bus side and the CF connector bus side allow voltage-level shifting. This is helpful for interfacing between a core chipset, which may operate from 3.3 V down to 1.65 V, and CF cards, which operate from 3.3-V or 5-V supply voltages. All the input buffers feature the input-disable function, which allows conditional floating input signals. The input, output, and I/O buffers on the CF connector side have been defined to comply with CF+ and CompactFlash specification revisions 1.4 and 2.0.

This device has 16-bit data lines and 24-bit address/command lines. CD1\ and CD2\ have internal pullup resistors to pull them to a high logic state if there is no card in the CF slot. The presence of a CF card in the CF card slot generates a low logic signal at SCD\. A separate power-supply pin, VCC_SD, controls the SCD\ output buffer. The SCD\ signal can be used to control a voltage regulator, which may power the CF slot and the CF side of this device. VCC_SD is particularly helpful when the core processor operates at a low VCC, but the regulator needs a higher control signal voltage.

The MASTER_EN\ signal controls all the buffers and transceivers except CD1\ and CD2\. If MASTER_EN\ is high, the SN74LV4320A is in a power-down mode. The BUF_EN\ signal, in conjunction with MASTER_EN\, controls the 11-bit address lines and 13-bit control/command lines.

The 16-bit data lines use two separate enable signals. ENL\, in conjunction with MASTER_EN\, controls the lower 8-bit data lines (D07-D00). ENH\, in conjunction with MASTER_EN\, controls the upper 8-bit data lines (D15-D08). A DIR(S\/CF) input controls the data direction between the system bus and the CF card. An additional DIR_OUT pin generates the DIR(S\/CF) signal using the SOE\ and SIORD\ signals. With either SOE\ or SIORD\ being low, the data direction is from the CF card side to the system side (DIR_OUT = L). DIR(S\/CF) and DIR_OUT are placed adjacent to each other, which is convenient for connecting DIR(S\/CF) and DIR_OUT, if DIR_OUT is used. This saves an additional signal from the system controller to control the data direction.

BVD1, BVD2, INPACK\, READY, WAIT\, and WP have 100-k internal pullup resistors, eliminating the need for external pullups. The resistors are within the tolerance of CF+ and CompactFlash specification revisions 1.4 and 2.0.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

    

Pricing / Packaging / CAD Design Tools / Samples

Price ($US)PackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price ($US) | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
SN74LV4320AGKFRNRND-40 to 855.40 | 1kuLFBGA (GKF) | 114  1000 | LARGE T&R Download CAD Format for this FootprintNot Available
SN74LV4320AZKFRACTIVE-40 to 853.60 | 1kuLFBGA (ZKF) | 114 View 1000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
SN74LV4320AGKFRAs of 8:14 AM GMT, 21 Aug 2008As of 8:14 AM GMT, 21 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 22 Sep 5 Weeks AmericasArrow 1k
  DigiKey 619
  EuropeEBV Elektronik 25
SN74LV4320AZKFRAs of 8:14 AM GMT, 21 Aug 2008As of 8:14 AM GMT, 21 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 9 Sep 4 Weeks AmericasAvnet 1k
  Mouser Electronics 730
  Rochester Electronics 1k
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74LV4320AGKFR  TBD SNPB Level-3-220C-168 HRViewView
SN74LV4320AZKFR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • SN74LV4320A (Rev. A) (sn74lv4320a.pdf, 637 KB)
    22 Apr 2005 Download

Application Notes

View Application Notes for Application Specific (Compact flash, SD, MMC, I2C)

Simulation Models

  • IBIS Model
    • IBIS Model of SN74LV4320A (scem521.ibs, 971 KB)
      16 Aug 2007 ibis
    • | zip
 Alternative Products - Are similar to SN74LV4320A
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
SN74AVCA406MMC, SD, Memory Stick, Smart Media, and XD-Picture Card Voltage Translation TransceiverTI customers also evaluated this product.
 Complementary Products - Can be used with SN74LV4320A
Customers Who Evaluated This Product Also Evaluated...
Part #NameProduct FamilyComments
SN74LVC8T2458-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and Three-State OutputsVOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORSTI customers also evaluated this product.
SN74LVC4245AOctal Bus Transceiver And 3.3-V To 5-V Shifter With 3-State OutputsVOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORSTI customers also evaluated this product.
SN74LVCC3245AOctal Bus Transceiver With Adjustable Output Voltage and 3-State OutputsVOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORSTI customers also evaluated this product.
SN74AVCAH16424516-Bit Dual-Supply Bus Transceiver W/Configurable Voltage TranslationVOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORSTI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support