|
|
|
|
Other qualified versions of SN74LV8153
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The SN74LV8153 is a serial-to-parallel data converter. It accepts serial input data and outputs 8-bit parallel data. The automatic data-rate detection feature of the SN74LV8153 eliminates the need for an external oscillator and helps with cost and board real-estate savings. The OUTSEL pin is used to choose between open collector and push-pull outputs. The open-collector option is suitable when this device is used in applications such as LED interface, where high drive current is required. SOUT is the output that acknowledges reception of the serial data. To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC1 through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| SN74LV8153N | ACTIVE | -40 to 85 | 1.10 | 1ku | PDIP (N) | 20 | View | 20 | TUBE | Contact TI Distributor or Sales Office | |
| SN74LV8153NE4 | ACTIVE | -40 to 85 | 1.10 | 1ku | PDIP (N) | 20 | View | 20 | TUBE | Contact TI Distributor or Sales Office | |
| SN74LV8153PW | ACTIVE | -40 to 85 | 1.22 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | Purchase Samples | |
| SN74LV8153PWE4 | ACTIVE | -40 to 85 | 1.22 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | Purchase Samples | |
| SN74LV8153PWG4 | ACTIVE | -40 to 85 | 1.22 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | Purchase Samples | |
| SN74LV8153PWR | ACTIVE | -40 to 85 | 1.10 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| SN74LV8153PWRE4 | ACTIVE | -40 to 85 | 1.10 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| SN74LV8153PWRG4 | ACTIVE | -40 to 85 | 1.10 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:51 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 11 WeeksSN74LV8153N | |||
| Americas | Rochester Electronics | >1k | |
| Asia | Farnell Asia | 375 | |
| WPI | 70 | ||
| Europe | Farnell | 333 | |
| Worldwide | DigiKey | 232 | |
| Mouser Electronics | 664 | ||
| TI Lead Time*: 11 WeeksSN74LV8153NE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksSN74LV8153PW | |||
| Americas | Rochester Electronics | 5 | |
| Asia | Farnell Asia | 210 | |
| Europe | EBV Elektronik | 10 | |
| Farnell | 210 | ||
| TI Lead Time*: 14 WeeksSN74LV8153PWE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 14 WeeksSN74LV8153PWG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksSN74LV8153PWR | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksSN74LV8153PWRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksSN74LV8153PWRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN74LV8153N | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| SN74LV8153NE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| SN74LV8153PW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LV8153PWE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LV8153PWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LV8153PWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LV8153PWRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LV8153PWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN74LV8153 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN74LV595A | 8-Bit Shift Registers With 3-State Output Registers | FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS | TI customers also evaluated this product. |
| SN74LV166A | 8-Bit Parallel-Load Shift Registers | FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS | TI customers also evaluated this product. |
| CD74HC597 | High Speed CMOS Logic 8-Bit Shift Register with Input Storage | FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number