|
|
|
|
Other qualified versions of SN74LVC04A-EP
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
Description
The SN74LVC04A-EP hex inverter contains six independent inverters designed for 2.7-V to 3.6-V VCC operation. The device performs the Boolean function Y = A\. Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of this device as a translator in a mixed 3.3-V/5-V system environment. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| SN74LVC04AQDREP | ACTIVE | -40 to 125 | V62/04653-01XE | 0.28 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Purchase Samples | |
| SN74LVC04AQPWREP | ACTIVE | -40 to 125 | V62/04653-01YE | 0.28 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | Purchase Samples | |
| V62/04653-01XE | ACTIVE | -40 to 125 | 0.28 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Purchase Samples | ||
| V62/04653-01YE | ACTIVE | -40 to 125 | 0.28 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:59 AM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksSN74LVC04AQDREP | |||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 20 WeeksSN74LVC04AQPWREP | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksV62/04653-01XE | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksV62/04653-01YE | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN74LVC04AQDREP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC04AQPWREP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| V62/04653-01XE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| V62/04653-01YE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN74LVC04A-EP 
View Application Notes for Inverting Buffers and Drivers
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN65LVDS33-EP | Enhanced Product High Speed Differential Receivers | LVDS/M-LVDS/ECL/CML-LVDS PHYS (<800MBPS) | TI customers also evaluated this product. |
| TLC2543-EP | Enhanced Product 12-Bit Analog-To-Digital Converter W/ Serial Control And 11 Analog Input | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number