SN74LVC07A-Q1 Status: ACTIVE

Automotive Catalog Hex Buffer/Driver With Open-Drain Outputs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74LVC07A-Q1
Voltage Nodes(V)5, 3.3, 2.7, 2.5, 1.8  
Vcc range(V)1.65 to 5.5  
LogicTrue  
Input LevelTTL/CMOS  
Output LevelLVTTL  
Output Drive(mA)24  
No. of Outputs6  
tpd max(ns)2.6  
Static Current0.01  
RatingAutomotive  
Technology FamilyLVC  
 Samples
 Inventory

Other qualified versions of SN74LVC07A-Q1

Version Part Number Definition
Catalog SN74LVC07A TI's standard catalog product
Enhanced Product SN74LVC07A-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • SN74LVC07A-EP: Enhanced Product Hex Buffer/Driver With Open-Drain Outputs
  • SN74LVC07A: Hex Buffer/Driver With Open-Drain Outputs

Product Information

Features

  • Qualified for Automotive Applications
  • Operates From 1.65 V to 3.6 V
  • Inputs and Open-Drain Outputs Accept Voltages up to 5.5 V
  • Latch-Up Performance Exceeds 250 mA Per JESD 17

DESCRIPTION/ORDERING INFORMATION

This hex buffer/driver is designed for 1.65-V to 3.6-V VCC operation.

The outputs of the SN74LVC07A device are open drain and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions. The maximum sink current is 24 mA.

Inputs can be driven from 1.8-V, 2.5-V, 3.3-V (LVTTL), or 5-V (CMOS) devices. This feature allows the use of this device as a translator in a mixed-system environment.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
SN74LVC07AQPWRG4Q1ACTIVE-40 to 1250.19 | 1kuTSSOP (PW) | 14 View 2000 Purchase Samples
SN74LVC07AQPWRQ1ACTIVE-40 to 1250.19 | 1kuTSSOP (PW) | 14 View 2000 Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:59 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN74LVC07AQPWRG4Q1
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN74LVC07AQPWRQ1
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74LVC07AQPWRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC07AQPWRQ1 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-1-250C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74LVC07A-Q1 Help

Datasheet

Application Notes

View Application Notes for Non-Inverting Buffers and Drivers

User Guides

Selection Guides

Solution Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74LVC07A-EP Enhanced Product Hex Buffer/Driver With Open-Drain Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN74LVC07A Hex Buffer/Driver With Open-Drain Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for SN74LVC07A-Q1:

View All Tags

Other Support



Click Here