|
|
|
|
Other qualified versions of SN74LVC125A-Q1
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
abc DESCRIPTION/ORDERING INFORMATIONThis quadruple bus buffer gate is designed for 1.65-V to 3.6-V VCC operation. The SN74LVC125A features independent line drivers with 3-state outputs. Each output is disabled when the associated output-enable (OE) input is high. To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver. Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of this device as a translator in a mixed 3.3-V/5-V system environment. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| CLVC125AQPWRG4Q1 | ACTIVE | -40 to 125 | 0.23 | 1ku | TSSOP (PW) | 14 | View | 2000 | Purchase Samples | |
| SN74LVC125AQDRG4Q1 | ACTIVE | -40 to 125 | 0.23 | 1ku | SOIC (D) | 14 | View | 2500 | Purchase Samples | |
| SN74LVC125AQDRQ1 | ACTIVE | -40 to 125 | 0.23 | 1ku | SOIC (D) | 14 | View | 2500 | Purchase Samples | |
| SN74LVC125AQPWRQ1 | ACTIVE | -40 to 125 | 0.23 | 1ku | TSSOP (PW) | 14 | View | 2000 | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:58 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksCLVC125AQPWRG4Q1 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksSN74LVC125AQDRG4Q1 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksSN74LVC125AQDRQ1 | |||
| Worldwide | Mouser Electronics | 110 | |
| TI Lead Time*: 20 WeeksSN74LVC125AQPWRQ1 | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CLVC125AQPWRG4Q1 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC125AQDRG4Q1 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC125AQDRQ1 | Pb-Free (RoHS) | CU NIPDAU | Level-2-250C-1 YEAR/Level-1-235C-UNLIM | View | View |
| SN74LVC125AQPWRQ1 | Pb-Free (RoHS) | CU NIPDAU | Level-1-250C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN74LVC125A-Q1 
View Application Notes for Non-Inverting Buffers and Drivers
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN74LVC125A | Quadruple Bus Buffer Gate With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN74HC125 | Quadruple Bus Buffer Gates With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| TPS76601 | Single Output LDO, 250mA, Adj.(1.25 to 5.5V), Low Quiescent Current, Power Good (PG) Output | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| SN75240 | Dual USB Port Transient Suppressor | ESD/EMI Protection-ESD Solutions | TI customers also evaluated this product. |
| TPS77301 | Single Output LDO, 250mA, Adjustable(1.5 to 5.5V), Fast Transient Response, SVS | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| MSP430F1612 | 16-bit Ultra-Low-Power MCU, 55kB Flash, 5120B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA | MSP43016-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES | TI customers also evaluated this product. |

Most Popular Tags for SN74LVC125A-Q1: