|
|
|
|
Other qualified versions of SN74LVC138A-EP
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
(1) Custom temperature ranges available DESCRIPTION/ORDERING INFORMATIONThe SN74LVC138A 3-line to 8-line decoder/demultiplexer is designed for 2.7-V to 3.6-V VCC operation. The device is designed for high-performance memory-decoding or data-routing applications requiring very short propagation delay times. In high-performance memory systems, this decoder minimizes the effects of system decoding. When employed with high-speed memories utilizing a fast enable circuit, delay times of this decoder and the enable time of the memory usually are less than the typical access time of the memory. This means that the effective system delay introduced by the decoder is negligible. The conditions at the binary-select inputs and the three enable inputs select one of eight output lines. Two active-low enable inputs and one active-high enable input reduce the need for external gates or inverters when expanding. A 24-line decoder can be implemented without external inverters, and a 32-line decoder requires only one inverter. An enable input can be used as a data input for demultiplexing applications. Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of this device as a translator in a mixed 3.3-V/5-V system environment. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| SN74LVC138AMPWTEP | ACTIVE | -55 to 125 | V62/04657-02YE | 0.90 | 1ku | TSSOP (PW) | 16 | View | 250 | SMALL T&R | Contact TI Distributor or Sales Office | |
| SN74LVC138AQDREP | ACTIVE | -40 to 125 | V62/04657-01XE | 0.34 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | |
| SN74LVC138AQPWREP | ACTIVE | -40 to 125 | V62/04657-01YE | 0.34 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| V62/04657-01XE | ACTIVE | -40 to 125 | 0.34 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | ||
| V62/04657-01YE | ACTIVE | -40 to 125 | 0.34 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| V62/04657-02YE | ACTIVE | -55 to 125 | 0.90 | 1ku | TSSOP (PW) | 16 | View | 250 | SMALL T&R | Contact TI Distributor or Sales Office | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:58 AM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksSN74LVC138AMPWTEP | |||
| Worldwide | DigiKey | 100 | |
| TI Lead Time*: 16 WeeksSN74LVC138AQDREP | |||
| Americas | Arrow | >1k | |
| TI Lead Time*: 20 WeeksSN74LVC138AQPWREP | |||
| Americas | Avnet | >1k | |
| Worldwide | DigiKey | 972 | |
| TI Lead Time*: 16 WeeksV62/04657-01XE | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksV62/04657-01YE | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksV62/04657-02YE | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN74LVC138AMPWTEP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC138AQDREP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC138AQPWREP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| V62/04657-01XE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| V62/04657-01YE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| V62/04657-02YE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN74LVC138A-EP 
View Application Notes for Decoders/Demultiplexers
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN74LVC138A | 3-Line To 8-Line decoder/Demultiplexer | DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS | TI customers also evaluated this product. |
| SN54LVC138A | 3-Line To 8-Line Decoder/Demultiplexer | DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number