SN74LVC138A-Q1 Status: ACTIVE

Automotive Catalog 3-Line To 8-Line decoder/Demultiplexer


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74LVC138A-Q1
Voltage Nodes(V)3.3, 2.7  
Vcc range(V)2.0 to 3.6  
Input LevelTTL/CMOS  
Output LevelLVTTL  
Output Drive(mA)-24/24  
Output2S  
From3  
To8  
RatingAutomotive  
Technology FamilyLVC  
 Samples
 Inventory

Other qualified versions of SN74LVC138A-Q1

Version Part Number Definition
Catalog SN74LVC138A TI's standard catalog product
Enhanced Product SN74LVC138A-EP Supports Defense, Aerospace and Medical Applications
Military SN54LVC138A QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

Product Information

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Operates From 2 V to 3.6 V
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 5.8 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce)
       <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
       >2 V at VCC = 3.3 V, TA = 25°C

Description

The SN74LVC138A 3-line to 8-line decoder/demultiplexer is designed for 2.7-V to 3.6-V VCC operation.

The device is designed for high-performance memory-decoding or data-routing applications requiring very short propagation delay times. In high-performance memory systems, this decoder minimizes the effects of system decoding. When employed with high-speed memories utilizing a fast enable circuit, delay times of this decoder and the enable time of the memory usually are less than the typical access time of the memory. This means that the effective system delay introduced by the decoder is negligible.

The conditions at the binary-select inputs and the three enable inputs select one of eight output lines. Two active-low enable inputs and one active-high enable input reduce the need for external gates or inverters when expanding.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
CLVC138AQPWRG4Q1ACTIVE-40 to 1250.23 | 1kuTSSOP (PW) | 16 View 2000 Purchase Samples
SN74LVC138AQDRG4Q1ACTIVE-40 to 1250.23 | 1kuSOIC (D) | 16 View 2500 
SN74LVC138AQDRQ1ACTIVE-40 to 1250.23 | 1kuSOIC (D) | 16 View 2500 Download CAD Format for this FootprintPurchase Samples
SN74LVC138AQPWRQ1ACTIVE-40 to 1250.23 | 1kuTSSOP (PW) | 16 View 2000 Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:57 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksCLVC138AQPWRG4Q1
None Reported
View Distributors
TI Lead Time*: 18 WeeksSN74LVC138AQDRG4Q1
None Reported
View Distributors
TI Lead Time*: 18 WeeksSN74LVC138AQDRQ1
AmericasRochester Electronics >1k
WorldwideMouser Electronics >1k
TI Lead Time*: 18 WeeksSN74LVC138AQPWRQ1
WorldwideMouser Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CLVC138AQPWRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC138AQDRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC138AQDRQ1 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-2-250C-1 YEAR/Level-1-235C-UNLIMViewView
SN74LVC138AQPWRQ1 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-1-250C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74LVC138A-Q1 Help

Datasheet

Application Notes

View Application Notes for Decoders/Demultiplexers

User Guides

Selection Guides

Solution Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74LVC138A 3-Line To 8-Line decoder/Demultiplexer DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for SN74LVC138A-Q1:

View All Tags

Other Support



Click Here