SN74LVC157A-EP Status: ACTIVE

Enhanced Product Quadruple 2-Line To 1-Line Data Selector / Multiplexer


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54LVC157A SN74LVC157A-EP
Voltage Nodes(V)3.3, 2.7  2.7, 3.3  
Vcc range(V)2.0 to 3.6  2 to 3.6  
Input LevelTTL/CMOS  TTL/CMOS  
Output LevelLVTTL  LVTTL  
Output Drive(mA)-24/24  -24/24  
Output2S  2S  
From2  2  
To1  1  
ICC(uA) 10  
Technology FamilyLVC  LVC  
tpd max(ns)8.2  5.4  
RatingMilitary  HiRel Enhanced Product  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN74LVC157A-EP

Version Part Number Definition
Automotive SN74LVC157A-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Catalog SN74LVC157A TI's standard catalog product
Military SN54LVC157A QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • SN54LVC157A: Quadruple 2-Line To 1-Line Data Selector / Multiplexer
  • SN74LVC257A: Quadruple 2-Line To 1-Line Data Selector/Multiplexer With 3-State Outputs
  • UC1708: Non-Inverting High Speed Power Drivers

Product Information

Features

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of –40°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Operates From 2 V to 3.6 V
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 5.4 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce)
       <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
       >2 V at VCC = 3.3 V, TA = 25°C

Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

Description

The SN74LVC157A-EP quadruple 2-line to 1-line data selector/multiplexer is designed for 2.7-V to 3.6-V VCC operation.

This device features a common strobe (G)\ input. When G\ is high, all outputs are low. When G\ is low, a 4-bit word is selected from one of two sources and is routed to the four outputs. The device provides true data.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of this device as a translator in a mixed 3.3-V/5-V system environment.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
SN74LVC157AQDREPACTIVE-40 to 125V62/04659-01XE0.41 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
SN74LVC157AQPWREPACTIVE-40 to 125V62/04659-01YE0.41 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
V62/04659-01XEACTIVE-40 to 125 0.41 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
V62/04659-01YEACTIVE-40 to 125 0.41 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:58 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksSN74LVC157AQDREP
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN74LVC157AQPWREP
None Reported
View Distributors
TI Lead Time*: 16 WeeksV62/04659-01XE
None Reported
View Distributors
TI Lead Time*: 20 WeeksV62/04659-01YE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74LVC157AQDREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC157AQPWREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/04659-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/04659-01YE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74LVC157A-EP Help

Datasheet

Application Notes

View Application Notes for Data Selectors/Multiplexers

User Guides

Selection Guides

Solution Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN54LVC157A Quadruple 2-Line To 1-Line Data Selector / Multiplexer DECODERS/ENCODERS/MULTIPLEXERS-DATA SELECTORS/MULTIPLEXERS TI customers also evaluated this product.
SN74LVC257A Quadruple 2-Line To 1-Line Data Selector/Multiplexer With 3-State Outputs DECODERS/ENCODERS/MULTIPLEXERS-DATA SELECTORS/MULTIPLEXERS TI customers also evaluated this product.
UC1708 Non-Inverting High Speed Power Drivers AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here