SN74LVC157A-Q1 Status: ACTIVE

Automotive Catalog Quadruple 2-Line To 1-Line Data Selector / Multiplexer


      
         
Alert me about changes<br/>to this product

 SN74LVC157A-Q1
Voltage Nodes(V)2.7, 3.3  
Vcc range(V)2 to 3.6  
Input LevelTTL/CMOS  
Output LevelLVTTL  
Output Drive(mA)-24/24  
Output2S  
From2  
To1  
ICC(uA)10  
Technology FamilyLVC  
tpd max(ns)5.4  
RatingAutomotive  
 Samples
 Inventory

Other qualified versions of SN74LVC157A-Q1

Version Part Number Definition
Catalog SN74LVC157A TI's standard catalog product
Enhanced Product SN74LVC157A-EP Supports Defense, Aerospace and Medical Applications
Military SN54LVC157A QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • SN74LVC257A: Quadruple 2-Line To 1-Line Data Selector/Multiplexer With 3-State Outputs

Product Information

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per
    MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Operates From 2 V to 3.6 V
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 5.4 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce) < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)> 2 V at VCC = 3.3 V, TA = 25°C

DESCRIPTION/ORDERING INFORMATION

The SN74LVC157A quadruple 2-line to 1-line data selector/multiplexer is designed for 2.7-V to 3.6-V VCC operation.

The device features a common strobe (G) input. When G is high, all outputs are low. When G is low, a 4-bit word is selected from one of two sources and is routed to the four outputs. The device provides true data.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of this device as a translator in a mixed 3.3-V/5-V system environment.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
CLVC157AQPWRG4Q1ACTIVE-40 to 1250.28 | 1kuTSSOP (PW) | 16 View 2000 Purchase Samples
SN74LVC157AQDRG4Q1ACTIVE-40 to 1250.28 | 1kuSOIC (D) | 16 View 2500 Purchase Samples
SN74LVC157AQDRQ1ACTIVE-40 to 1250.28 | 1kuSOIC (D) | 16 View 2500 Download CAD Format for this FootprintPurchase Samples
SN74LVC157AQPWRQ1ACTIVE-40 to 1250.28 | 1kuTSSOP (PW) | 16 View 2000 Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:58 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksCLVC157AQPWRG4Q1
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN74LVC157AQDRG4Q1
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN74LVC157AQDRQ1
None Reported
View Distributors
TI Lead Time*: 18 WeeksSN74LVC157AQPWRQ1
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CLVC157AQPWRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC157AQDRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC157AQDRQ1 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-2-250C-1 YEAR/Level-1-235C-UNLIMViewView
SN74LVC157AQPWRQ1 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-1-250C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74LVC157A-Q1 Help

Datasheet

Application Notes

View Application Notes for Data Selectors/Multiplexers

User Guides

Selection Guides

Solution Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74LVC257A Quadruple 2-Line To 1-Line Data Selector/Multiplexer With 3-State Outputs DECODERS/ENCODERS/MULTIPLEXERS-DATA SELECTORS/MULTIPLEXERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for SN74LVC157A-Q1:

View All Tags

Other Support



Click Here