SN74LVC16244A Status: ACTIVE

16-Bit Buffer/Driver With 3-State Outputs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74LVC16244ASN74LVC16244A-EP 
Voltage Nodes(V)3.3, 2.7, 2.5, 1.8  3.3, 2.7, 2.5, 1.8  
Vcc range(V)2.0 to 3.6  1.65 to 3.6  
LogicTrue  True  
Input LevelTTL/CMOS  TTL/CMOS  
Output LevelLVTTL  LVTTL  
Output Drive(mA)-24/24  -24/24  
No. of Outputs16  16  
tpd max(ns)5.2  4.1  
Static Current0.02  0.02  
RatingCatalog  HiRel Enhanced Product  
Technology FamilyLVC  LVC  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN74LVC16244A

Version Part Number Definition
Automotive SN74LVC16244A-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Enhanced Product SN74LVC16244A-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • SN74LVC125A: Quadruple Bus Buffer Gate With 3-State Outputs
  • SN74LVC244A: Octal Buffer/Driver With 3-State Outputs
  • SN74LVC07A: Hex Buffer/Driver With Open-Drain Outputs
  • SN74LVC1G17: Single Schmitt-Trigger Buffer
  • SN74LVC245A: Octal Bus Transceiver With 3-State Outputs
  • UCC27324: Dual 4 A Peak High Speed Low-Side Power MOSFET Drivers

Product Information

Features

  • Member of the Texas Instruments Widebus™ Family
  • Operates From 1.65 V to 3.6 V
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 4.1 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce) <0.8 V
    at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot) >2 V
    at VCC = 3.3 V, TA = 25°C
  • Ioff Supports Partial-Power-Down Mode Operation
  • Supports Mixed-Mode Signal Operation on All Ports (5-V Input/Output Voltage With
    3.3-V VCC)
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)

Widebus, MicroStar are trademarks of Texas Instruments.

DESCRIPTION/ORDERING INFORMATION

This 16-bit buffer/driver is designed for 1.65-V to 3.6-V VCC operation.

The SN74LVC16244A is designed specifically to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.

The device can be used as four 4-bit buffers, two 8-bit buffers, or one 16-bit buffer. It provides true outputs and symmetrical active-low output-enable (OE) inputs.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of this device as a translator in a mixed 3.3-V/5-V system environment.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
74LVC16244ADGGRG4ACTIVE-40 to 850.84 | 1kuTSSOP (DGG) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
74LVC16244ADGVRE4ACTIVE-40 to 850.92 | 1kuTVSOP (DGV) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
74LVC16244ADGVRG4ACTIVE-40 to 850.92 | 1kuTVSOP (DGV) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74LVC16244ADGGRACTIVE-40 to 850.84 | 1kuTSSOP (DGG) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74LVC16244ADGVRACTIVE-40 to 850.92 | 1kuTVSOP (DGV) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74LVC16244ADLACTIVE-40 to 850.92 | 1kuSSOP (DL) | 48 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74LVC16244ADLG4ACTIVE-40 to 850.92 | 1kuSSOP (DL) | 48 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74LVC16244ADLRACTIVE-40 to 850.84 | 1kuSSOP (DL) | 48 View 1000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74LVC16244ADLRG4ACTIVE-40 to 850.84 | 1kuSSOP (DL) | 48 View 1000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74LVC16244AGQLRNRND-40 to 852.64 | 1kuBGA MICROSTAR JUNIOR (GQL) | 56 View 1000 | LARGE T&R Download CAD Format for this FootprintNot Available
SN74LVC16244AGRDRACTIVE-40 to 851.98 | 1kuBGA MICROSTAR JUNIOR (GRD) | 54  1000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74LVC16244AZQLRACTIVE-40 to 851.72 | 1kuBGA MICROSTAR JUNIOR (ZQL) | 56 View 1000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74LVC16244AZRDRACTIVE-40 to 851.28 | 1kuBGA MICROSTAR JUNIOR (ZRD) | 54  1000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:55 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 Weeks74LVC16244ADGGRG4
None Reported
View Distributors
TI Lead Time*: 18 Weeks74LVC16244ADGVRE4
None Reported
View Distributors
TI Lead Time*: 18 Weeks74LVC16244ADGVRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN74LVC16244ADGGR
AmericasArrow 95
Newark 943
AsiaWPI 684
WorldwideMouser Electronics >1k
TI Lead Time*: 18 WeeksSN74LVC16244ADGVR
WorldwideMouser Electronics 626
TI Lead Time*: 15 WeeksSN74LVC16244ADL
AmericasRochester Electronics 109
AsiaFarnell Asia 45
EuropeEBV Elektronik 600
Farnell 45
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74LVC16244ADLG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74LVC16244ADLR
AsiaWPI 408
WorldwideDigiKey 32
TI Lead Time*: 15 WeeksSN74LVC16244ADLRG4
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksSN74LVC16244AGQLR
WorldwideDigiKey 820
TI Lead Time*: 8 WeeksSN74LVC16244AGRDR
WorldwideDigiKey 750
TI Lead Time*: 8 WeeksSN74LVC16244AZQLR
AmericasArrow >1k
AsiaWPI 1k
WorldwideDigiKey 428
Mouser Electronics 900
TI Lead Time*: 8 WeeksSN74LVC16244AZRDR
WorldwideDigiKey 1k
Mouser Electronics 224
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
74LVC16244ADGGRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74LVC16244ADGVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74LVC16244ADGVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC16244ADGGR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC16244ADGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC16244ADL RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC16244ADLG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC16244ADLR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC16244ADLRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC16244AGQLR  TBD SNPB Level-1-240C-UNLIMViewView
SN74LVC16244AGRDR  TBD SNPB Level-1-240C-UNLIMViewView
SN74LVC16244AZQLR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView
SN74LVC16244AZRDR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74LVC16244A Help

Datasheet

Application Notes

View Application Notes for Non-Inverting Buffers and Drivers

User Guides

Selection Guides

Solution Guides

More Literature

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74LVC125A Quadruple Bus Buffer Gate With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN74LVC244A Octal Buffer/Driver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN74LVC07A Hex Buffer/Driver With Open-Drain Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN74LVC1G17 Single Schmitt-Trigger Buffer LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC245A Octal Bus Transceiver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
UCC27324 Dual 4 A Peak High Speed Low-Side Power MOSFET Drivers AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
SN74LVC1G125 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TXB0104 4-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15 kV ESD Protect VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
UA78L05A 3/8 Pin 100mA Fixed 5V Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
SN74LVC14A Hex Schmitt-Trigger Inverter BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
LM339 Quad Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here