SN74LVC16373A Status: ACTIVE

16-Bit Transparent D-Type Latch With 3-State Outputs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74LVC16373A
Voltage Nodes(V)3.3, 2.7, 2.5, 1.8  
Vcc range(V)1.65 to 3.6  
Vmin(V)1.65  
Vmax(V)3.6  
Input LevelTTL/CMOS  
Output LevelLVTTL  
LogicTrue  
No. of Bits16  
No. of Outputs16  
Output Drive(mA)-24/24  
Static Current0.02  
th(ns)1.2  
Technology FamilyLVC  
tsu(ns)1.7  
tpd max(ns)4.6  
RatingCatalog  
 Samples
 Inventory

Other qualified versions of SN74LVC16373A

Version Part Number Definition
Enhanced Product SN74LVC16373A-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • TPS54231: 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™
  • SN74LVC1G3157: Single-Pole, Double-Throw Analog Switch
  • INA128: Precision, Low Power Instrumentation Amplifiers
  • Product Information

    Features

    • Member of the Texas Instruments Widebus™ Family
    • Operates From 1.65 V to 3.6 V
    • Inputs Accept Voltages to 5.5 V
    • Max tpd of 4.2 ns at 3.3 V
    • Typical VOLP (Output Ground Bounce) <0.8 V at VCC = 3.3 V, TA = 25°C
    • Typical VOHV (Output VOH Undershoot) >2 V at VCC = 3.3 V, TA = 25°C
    • Ioff Supports Partial-Power-Down Mode Operation
    • Supports Mixed-Mode Signal Operation (5-V Input and Output Voltages With 3.3-V VCC)
    • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
    • ESD Protection Exceeds JESD 22
      • 2000-V Human-Body Model (A114-A)
      • 1000-V Charged-Device Model (C101)

    Widebus is a trademark of Texas Instruments.

    DESCRIPTION/ORDERING INFORMATION

    This 16-bit transparent D-type latch is designed for 1.65-V to 3.6-V VCC operation.

    The SN74LVC16373A is particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers. The device can be used as two 8-bit latches or one 16-bit latch. When the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When LE is taken low, the Q outputs are latched at the levels set up at the D inputs.

    A buffered output-enable (OE) input can be used to place the eight outputs in either a normal logic state (high or low logic levels) or the high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and increased drive provide the capability to drive bus lines without interface or pullup components.

    OE does not affect internal operations of the latch. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.

    Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of this device as a translator in a mixed 3.3-V/5-V system environment.

    To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

    This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
    74LVC16373ADGGRG4ACTIVE-40 to 850.84 | 1kuTSSOP (DGG) | 48 View 2000 | LARGE T&R Download CAD Format for this Footprint
    74LVC16373ADGVRE4ACTIVE-40 to 850.92 | 1kuTVSOP (DGV) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    74LVC16373ADGVRG4ACTIVE-40 to 850.92 | 1kuTVSOP (DGV) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SN74LVC16373ADGGRACTIVE-40 to 850.84 | 1kuTSSOP (DGG) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SN74LVC16373ADGVRACTIVE-40 to 850.92 | 1kuTVSOP (DGV) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SN74LVC16373ADLACTIVE-40 to 850.92 | 1kuSSOP (DL) | 48 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
    SN74LVC16373ADLG4ACTIVE-40 to 850.92 | 1kuSSOP (DL) | 48 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
    SN74LVC16373ADLRACTIVE-40 to 850.84 | 1kuSSOP (DL) | 48 View 1000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SN74LVC16373ADLRG4ACTIVE-40 to 850.84 | 1kuSSOP (DL) | 48 View 1000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SN74LVC16373AGQLRNRND-40 to 852.64 | 1kuBGA MICROSTAR JUNIOR (GQL) | 56 View 1000 | LARGE T&R Download CAD Format for this FootprintNot Available
    SN74LVC16373AZQLRACTIVE-40 to 851.72 | 1kuBGA MICROSTAR JUNIOR (ZQL) | 56 View 1000 | LARGE T&R Download CAD Format for this Footprint

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:57 AM GMT, 20 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 Weeks74LVC16373ADGGRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 12 Weeks74LVC16373ADGVRE4
    WorldwideDigiKey  Available
    TI Lead Time*: 12 Weeks74LVC16373ADGVRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksSN74LVC16373ADGGR
    WorldwideDigiKey 944
    TI Lead Time*: 12 WeeksSN74LVC16373ADGVR
    AmericasArrow >1k
    Newark 259
    Rochester Electronics >1k
    AsiaFarnell Asia 124
    EuropeFarnell 124
    WorldwideDigiKey >1k
    Mouser Electronics >1k
    TI Lead Time*: 15 WeeksSN74LVC16373ADL
    AmericasAvnet 400
    Rochester Electronics 226
    AsiaFarnell Asia 170
    EuropeEBV Elektronik >1k
    Farnell 170
    WorldwideDigiKey  Available
    Mouser Electronics 625
    TI Lead Time*: 15 WeeksSN74LVC16373ADLG4
    WorldwideDigiKey  Available
    TI Lead Time*: 15 WeeksSN74LVC16373ADLR
    AmericasRochester Electronics >1k
    AsiaWPI 807
    EuropeArrow Northern Europe >1k
    WorldwideDigiKey >1k
    Mouser Electronics 965
    TI Lead Time*: 15 WeeksSN74LVC16373ADLRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 8 WeeksSN74LVC16373AGQLR
    None Reported
    View Distributors
    TI Lead Time*: 8 WeeksSN74LVC16373AZQLR
    WorldwideDigiKey 875
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    74LVC16373ADGGRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    74LVC16373ADGVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    74LVC16373ADGVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVC16373ADGGR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVC16373ADGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVC16373ADL RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVC16373ADLG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVC16373ADLR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVC16373ADLRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVC16373AGQLR  TBD SNPB Level-1-240C-UNLIMViewView
    SN74LVC16373AZQLR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for SN74LVC16373A Help

    Datasheet

    Application Notes

    View Application Notes for D-Type Latches

    User Guides

    Selection Guides

    Solution Guides

    More Literature

    Simulation Models

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
    SN74LVC1G3157 Single-Pole, Double-Throw Analog Switch SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
    INA128 Precision, Low Power Instrumentation Amplifiers INSTRUMENTATION AMPLIFIER-DUAL SUPPLY TI customers also evaluated this product.
    REF5025 Low Noise, Very Low Drift, Precision Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
    THS8200 Triple 10-Bit All Format Video DAC VIDEO AND IMAGING-VIDEO DACS TI customers also evaluated this product.
    TL072A Low-Noise JFET-Input Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
    MAX3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
    INA118 Precision, Low Power Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY TI customers also evaluated this product.
    TPS3106K33 Ultra Low-Supply Current/Supply-Voltage Supervisory Circuits POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
    SN74LVC245A Octal Bus Transceiver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here