SN74LVC16374A Status: ACTIVE

16-Bit Edge-Triggered D-Type Flip-Flop With 3-State Outputs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74LVC16374A
Voltage Nodes(V)3.3  
Vcc range(V)1.65 to 3.6  
Input LevelTTL/CMOS  
Output LevelLVTTL  
Output Drive(mA)-24/24  
No. of Outputs16  
No. of Bits16  
Static Current0.02  
th(ns)1.9  
tpd max(ns)4.5  
tsu(ns)1.9  
LogicTrue  
Technology FamilyLVC  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TPS63000: 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN
  • DAC8831: 16-Bit, Ultra-Low Power, Voltage Output Digital to Analog Converter
  • TVP5150AM1: Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector
  • Product Information

    Features

    • Member of the Texas Instruments Widebus™ Family
    • Typical VOLP (Output Ground Bounce) <0.8 V at VCC = 3.3 V, TA = 25°C
    • Typical VOHV (Output VOH Undershoot) >2 V at VCC = 3.3 V, TA = 25°C
    • Ioff Supports Partial-Power-Down Mode Operation
    • Supports Mixed-Mode Signal Operation on All Ports (5-V Input and Output Voltages With 3.3-V VCC)
    • Latch-Up Performance Exceeds 250 mA Per JESD 17
    • ESD Protection Exceeds JESD 22
      • 2000-V Human-Body Model (A114-A)
      • 1000-V Charged-Device Model (C101)

    Widebus is a trademark of Texas Instruments.

    DESCRIPTION/ORDERING INFORMATION

    This 16-bit edge-triggered D-type flip-flop is designed for 1.65-V to 3.6-V VCC operation.

    The SN74LVC16374A is particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers. The device can be used as two 8-bit flip-flops or one 16-bit flip-flop. On the positive transition of the clock (CLK) input, the Q outputs of the flip-flop take on the logic levels set up at the data (D) inputs.

    A buffered output-enable (OE) input can be used to place the eight outputs in either a normal logic state (high or low logic levels) or the high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and increased drive provide the capability to drive bus lines without interface or pullup components.

    OE does not affect internal operations of the flip-flop. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.

    To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

    Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of this device as a translator in a mixed 3.3-V/5-V system environment.

    This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
    74LVC16374ADGGRG4ACTIVE-40 to 850.84 | 1kuTSSOP (DGG) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    74LVC16374ADGVRE4ACTIVE-40 to 850.92 | 1kuTVSOP (DGV) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    74LVC16374ADGVRG4ACTIVE-40 to 850.92 | 1kuTVSOP (DGV) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SN74LVC16374ADGGRACTIVE-40 to 850.84 | 1kuTSSOP (DGG) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SN74LVC16374ADGVRACTIVE-40 to 850.92 | 1kuTVSOP (DGV) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SN74LVC16374ADLACTIVE-40 to 850.84 | 1kuSSOP (DL) | 48 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
    SN74LVC16374ADLG4ACTIVE-40 to 850.84 | 1kuSSOP (DL) | 48 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
    SN74LVC16374ADLRACTIVE-40 to 850.84 | 1kuSSOP (DL) | 48 View 1000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SN74LVC16374ADLRG4ACTIVE-40 to 850.84 | 1kuSSOP (DL) | 48 View 1000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SN74LVC16374AGQLRNRND-40 to 852.64 | 1kuBGA MICROSTAR JUNIOR (GQL) | 56 View 1000 | LARGE T&R Download CAD Format for this FootprintNot Available
    SN74LVC16374AGRDRACTIVE-40 to 851.98 | 1kuBGA MICROSTAR JUNIOR (GRD) | 54  1000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SN74LVC16374AZQLRACTIVE-40 to 851.72 | 1kuBGA MICROSTAR JUNIOR (ZQL) | 56 View 1000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
    SN74LVC16374AZRDRACTIVE-40 to 851.28 | 1kuBGA MICROSTAR JUNIOR (ZRD) | 54  1000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:55 AM GMT, 22 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 Weeks74LVC16374ADGGRG4
    None Reported
    View Distributors
    TI Lead Time*: 12 Weeks74LVC16374ADGVRE4
    WorldwideDigiKey  Available
    TI Lead Time*: 12 Weeks74LVC16374ADGVRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksSN74LVC16374ADGGR
    AmericasArrow >1k
    AsiaWPI >1k
    Wintech >1k
    TI Lead Time*: 12 WeeksSN74LVC16374ADGVR
    AmericasArrow >1k
    Rochester Electronics >1k
    AsiaFarnell Asia >1k
    WPI >1k
    EuropeFarnell >1k
    WorldwideDigiKey >1k
    Mouser Electronics >1k
    TI Lead Time*: 15 WeeksSN74LVC16374ADL
    AmericasAvnet 740
    Rochester Electronics >1k
    EuropeAvnet-SILICA 450
    Spoerle 300
    WorldwideDigiKey  Available
    Mouser Electronics 286
    TI Lead Time*: 15 WeeksSN74LVC16374ADLG4
    WorldwideDigiKey  Available
    TI Lead Time*: 15 WeeksSN74LVC16374ADLR
    AmericasRochester Electronics >1k
    EuropeAvnet-SILICA 1k
    WorldwideDigiKey >1k
    Mouser Electronics 259
    TI Lead Time*: 15 WeeksSN74LVC16374ADLRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 8 WeeksSN74LVC16374AGQLR
    AmericasRochester Electronics >1k
    TI Lead Time*: 8 WeeksSN74LVC16374AGRDR
    AmericasRochester Electronics 1k
    WorldwideDigiKey 885
    TI Lead Time*: 8 WeeksSN74LVC16374AZQLR
    WorldwideMouser Electronics 455
    TI Lead Time*: 8 WeeksSN74LVC16374AZRDR
    WorldwideDigiKey 243
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    74LVC16374ADGGRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    74LVC16374ADGVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    74LVC16374ADGVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVC16374ADGGR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVC16374ADGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVC16374ADL RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVC16374ADLG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVC16374ADLR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVC16374ADLRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVC16374AGQLR  TBD SNPB Level-1-240C-UNLIMViewView
    SN74LVC16374AGRDR  TBD SNPB Level-1-240C-UNLIMViewView
    SN74LVC16374AZQLR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView
    SN74LVC16374AZRDR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for SN74LVC16374A Help

    Datasheet

    Application Notes

    View Application Notes for D-Type (3-State) Flip-Flops

    User Guides

    Selection Guides

    Solution Guides

    More Literature

    Simulation Models

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    TPS63000 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
    DAC8831 16-Bit, Ultra-Low Power, Voltage Output Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
    TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
    TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
    SN74LVC2G14 Dual Schmitt-Trigger Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
    LM324 Quadruple Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
    SN74HC164 8-Bit Parallel-Out Serial Shift Registers FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS TI customers also evaluated this product.
    TS3USB221 High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable USB-USB SWITCHES-USB TI customers also evaluated this product.
    SN74AVCA164245 16-Bit Dual-Supply Bus Transceive W/Configurable Voltage Translation and 3-State VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
    BQ24032A Dual Input Li-Ion Charger with Dynamic Power Path, Output regulated to 4.4V, Vbat 4.2V BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here