SN74LVC1G04-Q1 Status: ACTIVE

Automotive Catalog Single Inverter


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74LVC1G04-Q1
No. of Gates1  
tpd max(ns)3.1  
Pin/Package5SC70, 5SOT-23  
IOH(mA)-32  
IOL(mA)32  
Voltage Nodes(V)1.8, 2.5, 3.3, 5  
Vcc min(V)1.65  
Vcc max(V)5.5  
Approx. Price (US$) 0.15 | 1ku  
Operating Temp Range(Celsius)-40 to 125  
Technology FamilyLVC  
ICC(uA)10  
RatingAutomotive  
 Samples
 Inventory

Other qualified versions of SN74LVC1G04-Q1

Version Part Number Definition
Catalog SN74LVC1G04 TI's standard catalog product
Enhanced Product SN74LVC1G04-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • SN74LVC1G04: Single Inverter
  • SN74LVC1G17: Single Schmitt-Trigger Buffer
  • TPS65023: 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized for DaVinci DSPs
  • SN74LVC245A: Octal Bus Transceiver With 3-State Outputs
  • SN74LVC07A: Hex Buffer/Driver With Open-Drain Outputs

Product Information

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 3.3 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II

DESCRIPTION/ORDERING INFORMATION

This single inverter gate is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G04 performs the Boolean function Y = A.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
SN74LVC1G04QDBVRQ1ACTIVE-40 to 1250.18 | 1kuSOT-23 (DBV) | 5 View 3000 Download CAD Format for this FootprintPurchase Samples
SN74LVC1G04QDCKRQ1ACTIVE-40 to 1250.15 | 1kuSC70 (DCK) | 5 View 3000 Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:58 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
Call**SN74LVC1G04QDBVRQ1
AmericasArrow >1k
WorldwideMouser Electronics 386
Call**SN74LVC1G04QDCKRQ1
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74LVC1G04QDBVRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G04QDCKRQ1 RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74LVC1G04-Q1 Help

Datasheet

Application Notes

User Guides

Selection Guides

Solution Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74LVC1G04 Single Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC1G17 Single Schmitt-Trigger Buffer LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPS65023 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized for DaVinci DSPs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
SN74LVC245A Octal Bus Transceiver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
SN74LVC07A Hex Buffer/Driver With Open-Drain Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN74HC14 Hex Schmitt-Trigger Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
TPS51116 DDR1, DDR2, DDR3 Switcher and LDO NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TXB0104 4-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15 kV ESD Protect VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
SN74LVC04A Hex Inverter BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
CD74HC4051 High Speed CMOS 8-Channel Analog Multiplexer/Demultiplexer SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
LMV321 Single Low-Voltage Rail-to-Rail Output Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TPS63001 96% Buck-Boost Converter with 1.7A Current Switches, 3.3V fixed Output voltage in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for SN74LVC1G04-Q1:

View All Tags

Other Support



Click Here