SN74LVC1G07 Status: ACTIVE

Single Buffer/Driver With Open-Drain Output


      
         
Alert me about changes<br/>to this product

 SN74LVC1G07
No. of Gates1  
Output Drive(mA)-24,+24  
tpd max(ns)3.5  
Output LevelCMOS  
Pin/Package4DSBGA, 5DSBGA, 5SC70, 5SOT, 5SOT-23, 6SON  
IOH(mA)-32  
IOL(mA)32  
Voltage Nodes(V)5  
Vcc min(V)1.65  
Vcc max(V)5.5  
Approx. Price (US$) 0.15 | 1ku  
Operating Temp Range(Celsius)-40 to 85  
Technology FamilyLVC  
Input LevelCMOS  
ICC(uA)10  
RatingCatalog  
 Samples
 Inventory

Other qualified versions of SN74LVC1G07

Version Part Number Definition
Enhanced Product SN74LVC1G07-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • SN74LVC1G17: Single Schmitt-Trigger Buffer
  • SN74LVC1G125: Single Bus Buffer Gate With 3-State Outputs
  • SN74LVC2G07: Dual Buffer/Driver with Open-Drain Output
  • SN74LVC1T45: Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs
  • TLV320AIC23B: Low-Power Stereo CODEC with HP Amplifier
  • TVP5150AM1: Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector

More Related Products

Product Information

Features

  • Available in the Texas Instruments
    NanoFree Package
  • Supports 5-V VCC Operation
  • Input and Open-Drain Output Accept
    Voltages up to 5.5 V
  • Max tpd of 4.2 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Partial-Power-Down Mode
    Operation
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

NanoFree is a trademark of Texas Instruments.

DESCRIPTION/ORDERING INFORMATION

This single buffer/driver is designed for 1.65-V to 5.5-V VCC operation.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

The output of the SN74LVC1G07 device is open drain and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions. The maximum sink current is 32 mA.

This device is fully specified for partial-power-down applications using Ioff.The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
SN74LVC1G07DBVRACTIVE-40 to 850.15 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74LVC1G07DBVRE4ACTIVE-40 to 850.15 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74LVC1G07DBVRG4ACTIVE-40 to 850.15 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74LVC1G07DBVTACTIVE-40 to 850.48 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74LVC1G07DBVTE4ACTIVE-40 to 850.48 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74LVC1G07DBVTG4ACTIVE-40 to 850.48 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74LVC1G07DCKRACTIVE-40 to 850.15 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74LVC1G07DCKRE4ACTIVE-40 to 850.15 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74LVC1G07DCKRG4ACTIVE-40 to 850.15 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74LVC1G07DCKTACTIVE-40 to 850.48 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74LVC1G07DCKTE4ACTIVE-40 to 850.48 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74LVC1G07DCKTG4ACTIVE-40 to 850.48 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74LVC1G07DRLRACTIVE-40 to 850.15 | 1kuSOT (DRL) | 5  4000 | LARGE T&R Download CAD Format for this Footprint
SN74LVC1G07DRLRG4ACTIVE-40 to 850.15 | 1kuSOT (DRL) | 5  4000 | LARGE T&R Download CAD Format for this Footprint
SN74LVC1G07DRYRACTIVE-40 to 850.20 | 1kuSON (DRY) | 6  5000 | LARGE T&R Download CAD Format for this Footprint
SN74LVC1G07DRYRG4ACTIVE-40 to 850.20 | 1kuSON (DRY) | 6  5000 | LARGE T&R Download CAD Format for this Footprint
SN74LVC1G07YZPRACTIVE-40 to 850.23 | 1kuDSBGA (YZP) | 5  3000 | LARGE T&R Download CAD Format for this Footprint
SN74LVC1G07YZVRACTIVE-40 to 850.23 | 1kuDSBGA (YZV) | 4  3000 | LARGE T&R Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:46 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 12 WeeksSN74LVC1G07DBVR
AmericasNewark >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
WPI 54
EuropeCompel >1k
EBV Elektronik >1k
Farnell >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 12 WeeksSN74LVC1G07DBVRE4
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 12 WeeksSN74LVC1G07DBVRG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74LVC1G07DBVT
AmericasRochester Electronics >1k
AsiaFarnell Asia 223
EuropeFarnell 220
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74LVC1G07DBVTE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74LVC1G07DBVTG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74LVC1G07DCKR
AmericasArrow >1k
Newark >1k
Rochester Electronics >1k
AsiaFarnell Asia 919
WPI 213
EuropeFarnell 812
WorldwideDigiKey >1k
TI Lead Time*: 12 WeeksSN74LVC1G07DCKRE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74LVC1G07DCKRG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74LVC1G07DCKT
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74LVC1G07DCKTE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74LVC1G07DCKTG4
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksSN74LVC1G07DRLR
AmericasRochester Electronics >1k
AsiaWPI >1k
WorldwideDigiKey >1k
Mouser Electronics 88
TI Lead Time*: 8 WeeksSN74LVC1G07DRLRG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksSN74LVC1G07DRYR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 18 WeeksSN74LVC1G07DRYRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksSN74LVC1G07YZPR
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 14 WeeksSN74LVC1G07YZVR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74LVC1G07DBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G07DBVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G07DBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G07DBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G07DBVTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G07DBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G07DCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G07DCKRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G07DCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G07DCKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G07DCKTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G07DCKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G07DRLR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G07DRLRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G07DRYR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G07DRYRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G07YZPR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView
SN74LVC1G07YZVR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74LVC1G07 Help

Datasheet

Application Notes

User Guides

Selection Guides

Solution Guides

More Literature

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74LVC1G17 Single Schmitt-Trigger Buffer LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC1G125 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC2G07 Dual Buffer/Driver with Open-Drain Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC1G14 Single Schmitt-Trigger Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC1G04 Single Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC1G06 Single Inverter Buffer/Driver With Open-Drain Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TLV320AIC23B Low-Power Stereo CODEC with HP Amplifier AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
SN74LVC1G86 Single 2-Input Exclusive-OR Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
ULN2003A High-Voltage, High-Current Darlington Transistor Arrays OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.
PCM1754 106dB SNR Stereo DAC (H/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
TPS63000 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
TPA2010D1 2.5-W Mono Class-D Audio Amplifier with Variable Gain (TPA2010) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
SN74LVC14A Hex Schmitt-Trigger Inverter BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here