SN74LVC1G08-EP Status: ACTIVE

Enhanced Product Single 2-Input Positive-And Gate


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74LVC1G08-EP
tpd max(ns)4  
Pin/Package5SC70, 5SOT-23  
IOH(mA)-32  
IOL(mA)32  
Voltage Nodes(V)1.8, 2.5, 3.3, 5  
Vcc min(V)1.65  
Vcc max(V)5.5  
Approx. Price (US$) 0.16 | 1ku  
Operating Temp Range(Celsius)-40 to 85,-55 to 125  
Technology FamilyLVC  
ICC(uA)10  
RatingHiRel Enhanced Product  
 Samples
 Inventory

Other qualified versions of SN74LVC1G08-EP

Version Part Number Definition
Automotive SN74LVC1G08-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Catalog SN74LVC1G08 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

Product Information

Features

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 3.6 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

DESCRIPTION/ORDERING INFORMATION

The SN74LVC1G08 performs the Boolean function Y = A • B or Y = A\ + B\ in positive logic.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
1P1G08MDBVREPG4ACTIVE-55 to 125 0.43 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Contact TI Distributor or Sales Office
SN74LVC1G08IDCKREPACTIVE-40 to 85V62/04733-01XE0.16 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
SN74LVC1G08MDBVREPACTIVE-55 to 125V62/04733-02YE0.43 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
SN74LVC1G08MDCKREPACTIVE-55 to 125V62/04733-02XE0.43 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
V62/04733-01XEACTIVE-40 to 85 0.16 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
V62/04733-02XEACTIVE-55 to 125 0.43 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
V62/04733-02YEACTIVE-55 to 125 0.43 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:50 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 12 Weeks1P1G08MDBVREPG4
WorldwideMouser Electronics >1k
TI Lead Time*: 8 WeeksSN74LVC1G08IDCKREP
AmericasArrow >1k
Rochester Electronics >1k
WorldwideMouser Electronics >1k
TI Lead Time*: 12 WeeksSN74LVC1G08MDBVREP
WorldwideDigiKey 750
TI Lead Time*: 12 WeeksSN74LVC1G08MDCKREP
WorldwideDigiKey >1k
TI Lead Time*: 8 WeeksV62/04733-01XE
None Reported
View Distributors
TI Lead Time*: 12 WeeksV62/04733-02XE
AmericasArrow >1k
TI Lead Time*: 12 WeeksV62/04733-02YE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
1P1G08MDBVREPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G08IDCKREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G08MDBVREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G08MDCKREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/04733-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/04733-02XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/04733-02YE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74LVC1G08-EP Help

Datasheet

Application Notes

User Guides

Selection Guides

Solution Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for SN74LVC1G08-EP:

View All Tags

Other Support



Click Here