SN74LVC1G123 Status: ACTIVE

Single Retriggerable Monostable Multivibrator with Schmitt-Trigger Inputs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74LVC1G123
tpd max(ns)8.2  
Pin/Package8DSBGA, 8SM8, 8US8  
IOH(mA)-32  
IOL(mA)32  
Vcc min(V)1.65  
Vcc max(V)5.5  
Approx. Price (US$) 0.28 | 1ku  
Operating Temp Range(Celsius)-40 to 85  
Technology FamilyLVC  
ICC(uA)975  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN74LVC1G175: Single D-Type Flip-Flop with Asynchronous Clear
  • SN74LVC2G74: Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset
  • SN74LVC1G08: Single 2-Input Positive-AND Gate
  • SN74LVC07A: Hex Buffer/Driver With Open-Drain Outputs
  • SN74LVC4245A: Octal Bus Transceiver And 3.3-V To 5-V Shifter With 3-State Outputs

Product Information

Features

  • Available in the Texas Instruments NanoFree™ Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 8 ns at 3.3 V
  • Supports Mixed-Mode Voltage Operation on All Ports
  • Schmitt-Trigger Circuitry on A and B Inputs for Slow Input Transition Rates
  • Edge Triggered From Active-High or Active-Low Gated Logic Inputs
  • Retriggerable for Very Long Output Pulses, up to 100% Duty Cycle
  • Overriding Clear Terminates Output Pulse
  • Glitch-Free Power-Up Reset on Outputs
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

NanoFree is a trademark of Texas Instruments.

DESCRIPTION/ORDERING INFORMATION

The SN74LVC1G123 is a single retriggerable monostable multivibrator designed for 1.65-V to 5.5-V VCC operation.

This monostable multivibrator features output pulse-duration control by three methods. In the first method, the A input is low, and the B input goes high. In the second method, the B input is high, and the A input goes low. In the third method, the A input is low, the B input is high, and the clear (CLR) input goes high.

The output pulse duration is programmed by selecting external resistance and capacitance values. The external timing capacitor must be connected between Cext and Rext/Cext (positive) and an external resistor connected between Rext/Cext and VCC. To obtain variable pulse durations, connect an external variable resistance between Rext/Cext and VCC. The output pulse duration also can be reduced by taking CLR low.

Pulse triggering occurs at a particular voltage level and is not directly related to the transition time of the input pulse. The A and B inputs have Schmitt triggers with sufficient hysteresis to handle slow input transition rates with jitter-free triggering at the outputs.

Once triggered, the basic pulse duration can be extended by retriggering the gated low-level-active (A) or high-level-active (B) input. Pulse duration can be reduced by taking CLR low. CLR can be used to override A or B inputs. The input/output timing diagram illustrates pulse control by retriggering the inputs and early clearing.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
74LVC1G123DCTRE4ACTIVE-40 to 850.28 | 1kuSM8 (DCT) | 8 3000 | LARGE T&R Download CAD Format for this Footprint
74LVC1G123DCTRG4ACTIVE-40 to 850.28 | 1kuSM8 (DCT) | 8 3000 | LARGE T&R 
74LVC1G123DCTTE4ACTIVE-40 to 850.61 | 1kuSM8 (DCT) | 8 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
74LVC1G123DCTTG4ACTIVE-40 to 850.61 | 1kuSM8 (DCT) | 8 250 | SMALL T&R Purchase Samples
74LVC1G123DCURE4ACTIVE-40 to 850.28 | 1kuUS8 (DCU) | 8 3000 | LARGE T&R Download CAD Format for this Footprint
74LVC1G123DCURG4ACTIVE-40 to 850.28 | 1kuUS8 (DCU) | 8 3000 | LARGE T&R Download CAD Format for this Footprint
74LVC1G123DCUTE4ACTIVE-40 to 850.61 | 1kuUS8 (DCU) | 8 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
74LVC1G123DCUTG4ACTIVE-40 to 850.61 | 1kuUS8 (DCU) | 8 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74LVC1G123DCTRACTIVE-40 to 850.28 | 1kuSM8 (DCT) | 8 3000 | LARGE T&R Download CAD Format for this Footprint
SN74LVC1G123DCTTACTIVE-40 to 850.61 | 1kuSM8 (DCT) | 8 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74LVC1G123DCURACTIVE-40 to 850.28 | 1kuUS8 (DCU) | 8 3000 | LARGE T&R Download CAD Format for this Footprint
SN74LVC1G123DCUTACTIVE-40 to 850.61 | 1kuUS8 (DCU) | 8 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74LVC1G123YZPRACTIVE-40 to 850.35 | 1kuDSBGA (YZP) | 8 3000 | LARGE T&R Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:55 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 Weeks74LVC1G123DCTRE4
WorldwideDigiKey  Available
TI Lead Time*: 15 Weeks74LVC1G123DCTRG4
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 15 Weeks74LVC1G123DCTTE4
AmericasAvnet 1k
WorldwideDigiKey  Available
TI Lead Time*: 15 Weeks74LVC1G123DCTTG4
EuropeEBV Elektronik 125
WorldwideDigiKey  Available
Mouser Electronics 970
TI Lead Time*: 12 Weeks74LVC1G123DCURE4
WorldwideDigiKey  Available
TI Lead Time*: 12 Weeks74LVC1G123DCURG4
AmericasAvnet >1k
WorldwideDigiKey  Available
TI Lead Time*: 12 Weeks74LVC1G123DCUTE4
WorldwideDigiKey  Available
TI Lead Time*: 12 Weeks74LVC1G123DCUTG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74LVC1G123DCTR
AmericasArrow >1k
Avnet >1k
AsiaFarnell Asia >1k
WPI >1k
EuropeFarnell >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 15 WeeksSN74LVC1G123DCTT
AmericasArrow >1k
Newark 17
AsiaFarnell Asia 490
EuropeAvnet-SILICA 370
Farnell 490
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 12 WeeksSN74LVC1G123DCUR
AmericasArrow >1k
Rochester Electronics >1k
AsiaWPI >1k
WorldwideDigiKey >1k
Mouser Electronics 982
TI Lead Time*: 12 WeeksSN74LVC1G123DCUT
AmericasArrow 750
Newark 985
AsiaFarnell Asia >1k
EuropeEBV Elektronik >1k
Farnell >1k
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksSN74LVC1G123YZPR
AmericasArrow >1k
Rochester Electronics >1k
AsiaWPI >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
74LVC1G123DCTRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74LVC1G123DCTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74LVC1G123DCTTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74LVC1G123DCTTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74LVC1G123DCURE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74LVC1G123DCURG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74LVC1G123DCUTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74LVC1G123DCUTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G123DCTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G123DCTT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G123DCUR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G123DCUT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G123YZPR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74LVC1G123 Help

Datasheet

Application Notes

User Guides

Selection Guides

Solution Guides

More Literature

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74LVC1G175 Single D-Type Flip-Flop with Asynchronous Clear LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER TI customers also evaluated this product.
SN74LVC2G74 Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
SN74LVC07A Hex Buffer/Driver With Open-Drain Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN74LVC4245A Octal Bus Transceiver And 3.3-V To 5-V Shifter With 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
SN74LVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TPS74401 Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
SN65HVD485E Half-Duplex RS-485 Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
TLV320AIC23B Low-Power Stereo CODEC with HP Amplifier AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
SN74HC125 Quadruple Bus Buffer Gates With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN74LVC1G32 Single 2-Input Positive-OR Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TPD2E001 Low-Capacitance 2-Channel +/-15 kV ESD-Protection Array for High-Speed Data Interfaces ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here