SN74LVC1G125-Q1 Status: ACTIVE

Automotive Catalog Single Bus Buffer Gate With 3-State Output


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74LVC1G125-Q1
No. of Gates1  
tpd max(ns)4.1  
Pin/Package5SC70, 5SOT-23  
IOH(mA)-24  
IOL(mA)24  
Voltage Nodes(V)1.8, 2.5, 3.3, 5  
Vcc max(V)5.5  
Approx. Price (US$) 0.15 | 1ku  
Operating Temp Range(Celsius)-40 to 125  
Technology FamilyLVC  
ICC(uA)10  
RatingAutomotive  
 Samples
 Inventory

Other qualified versions of SN74LVC1G125-Q1

Version Part Number Definition
Catalog SN74LVC1G125 TI's standard catalog product
Enhanced Product SN74LVC1G125-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

Product Information

Features

  • Qualified for Automotive Applications
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

DESCRIPTION/ORDERING INFORMATION

This bus buffer gate is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G125 is a single line driver with a 3-state output. The output is disabled when the output-enable (OE) input is high.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
1P1G125QDCKRG4Q1ACTIVE-40 to 1250.15 | 1kuSC70 (DCK) | 5 View 3000 Purchase Samples
1P1G125QDCKRQ1ACTIVE-40 to 1250.15 | 1kuSC70 (DCK) | 5 View 3000 Download CAD Format for this Footprint
CLVC1G125QDBVRQ1ACTIVE-40 to 1250.15 | 1kuSOT-23 (DBV) | 5 View 3000 Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:55 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 Weeks1P1G125QDCKRG4Q1
WorldwideMouser Electronics >1k
TI Lead Time*: 12 Weeks1P1G125QDCKRQ1
AmericasArrow >1k
Avnet >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
Call**CLVC1G125QDBVRQ1
AmericasAvnet >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
1P1G125QDCKRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
1P1G125QDCKRQ1  TBD CU SNPB Level-1-235C-UNLIMViewView
CLVC1G125QDBVRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74LVC1G125-Q1 Help

Datasheet

Application Notes

User Guides

Selection Guides

Solution Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74LVC1G125 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for SN74LVC1G125-Q1:

View All Tags

Other Support



Click Here