SN74LVC1G126 Status: ACTIVE

Single Bus Buffer Gate With 3-State Outputs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74LVC1G126SN74LVC1G126-EP 
No. of Gates1  1  
Output Drive(mA)+\-24   
tpd max(ns)4  4  
Output LevelCMOS   
Pin/Package5DSBGA, 5SC70, 5SOT, 5SOT-23, 5WCSP, 6SON  5SC70  
IOH(mA)-32  -32  
IOL(mA)32  32  
Voltage Nodes(V) 1.8, 2.5, 3.3, 5  
Vcc min(V)1.65  1.65  
Vcc max(V)5.5  5.5  
Approx. Price (US$) 0.13 | 1ku   0.16 | 1ku  
Operating Temp Range(Celsius)-40 to 85,-40 to 125  -40 to 85  
Technology FamilyLVC  LVC  
Input LevelCMOS   
ICC(uA)10  10  
RatingCatalog  HiRel Enhanced Product  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN74LVC1G126

Version Part Number Definition
Automotive SN74LVC1G126-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Enhanced Product SN74LVC1G126-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

More Related Products

Product Information

Features

  • Available in the Texas Instruments NanoFree™ Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 3.7 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

NanoFree is a trademark of Texas Instruments.

DESCRIPTION/ORDERING INFORMATION

This single bus buffer gate is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G126 is a single line driver with a 3-state output. The output is disabled when the output-enable (OE) input is low.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
74LVC1G126DBVRE4ACTIVE-40 to 850.13 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
74LVC1G126DBVRG4ACTIVE-40 to 850.13 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
74LVC1G126DBVTG4ACTIVE-40 to 850.46 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
74LVC1G126DCKRE4ACTIVE-40 to 850.13 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
74LVC1G126DCKRG4ACTIVE-40 to 850.13 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
74LVC1G126DCKTE4ACTIVE-40 to 850.46 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
74LVC1G126DCKTG4ACTIVE-40 to 850.46 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
74LVC1G126DRLRG4ACTIVE-40 to 850.26 | 1kuSOT (DRL) | 5  4000 | LARGE T&R Download CAD Format for this Footprint
74LVC1G126DRYRG4ACTIVE-40 to 850.20 | 1kuSON (DRY) | 6  5000 | LARGE T&R 
74LVC1G132DBVRE4ACTIVE-40 to 850.13 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74LVC1G126DBVRACTIVE-40 to 850.13 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74LVC1G126DBVTACTIVE-40 to 850.46 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74LVC1G126DCKRACTIVE-40 to 850.13 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74LVC1G126DCKTACTIVE-40 to 850.46 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74LVC1G126DRLRACTIVE-40 to 850.26 | 1kuSOT (DRL) | 5  4000 | LARGE T&R Download CAD Format for this Footprint
SN74LVC1G126DRYRACTIVE-40 to 850.20 | 1kuSON (DRY) | 6  5000 | LARGE T&R Download CAD Format for this Footprint
SN74LVC1G126YZPRACTIVE-40 to 850.23 | 1kuDSBGA (YZP) | 5  3000 | LARGE T&R Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:56 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 12 Weeks74LVC1G126DBVRE4
AmericasAvnet >1k
WorldwideDigiKey  Available
TI Lead Time*: 12 Weeks74LVC1G126DBVRG4
AmericasAvnet >1k
Rochester Electronics >1k
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 12 Weeks74LVC1G126DBVTG4
WorldwideDigiKey  Available
TI Lead Time*: 12 Weeks74LVC1G126DCKRE4
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 12 Weeks74LVC1G126DCKRG4
AmericasAvnet >1k
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 12 Weeks74LVC1G126DCKTE4
WorldwideDigiKey  Available
TI Lead Time*: 12 Weeks74LVC1G126DCKTG4
WorldwideDigiKey  Available
TI Lead Time*: 12 Weeks74LVC1G126DRLRG4
WorldwideDigiKey  Available
TI Lead Time*: 15 Weeks74LVC1G126DRYRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 Weeks74LVC1G132DBVRE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74LVC1G126DBVR
AmericasArrow >1k
Rochester Electronics >1k
AsiaWPI >1k
EuropeArrow Northern Europe >1k
Arrow Southern Europe >1k
Avnet-SILICA >1k
Compel >1k
EBV Elektronik >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 12 WeeksSN74LVC1G126DBVT
AmericasNewark 362
Rochester Electronics >1k
AsiaFarnell Asia 561
EuropeAvnet-SILICA 870
Farnell 561
WorldwideDigiKey  Available
Mouser Electronics 25
TI Lead Time*: 12 WeeksSN74LVC1G126DCKR
AmericasArrow 95
Avnet >1k
Newark >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
WPI >1k
EuropeArrow Southern Europe >1k
EBV Elektronik >1k
Farnell 722
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 12 WeeksSN74LVC1G126DCKT
AmericasArrow >1k
Rochester Electronics >1k
AsiaFarnell Asia 500
EuropeArrow Southern Europe >1k
Avnet-SILICA >1k
Farnell 500
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 12 WeeksSN74LVC1G126DRLR
AsiaWPI 16
WorldwideDigiKey 100
Mouser Electronics >1k
TI Lead Time*: 15 WeeksSN74LVC1G126DRYR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 14 WeeksSN74LVC1G126YZPR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
74LVC1G126DBVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74LVC1G126DBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74LVC1G126DBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74LVC1G126DCKRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74LVC1G126DCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74LVC1G126DCKTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74LVC1G126DCKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74LVC1G126DRLRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74LVC1G126DRYRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74LVC1G132DBVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G126DBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G126DBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G126DCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G126DCKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G126DRLR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G126DRYR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G126YZPR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74LVC1G126 Help

Datasheet

Application Notes

User Guides

Selection Guides

Solution Guides

More Literature

Tools & Software

NamePart # Company Tool / Software Type
TAS5066-5111D6 Evaluation Module (EVM)TAS5066-5111D6EVMTexas InstrumentsDevelopment Boards/EVMs
TAS5066-5112F6 Evaluation Module (EVM)TAS5066-5112F6EVMTexas InstrumentsDevelopment Boards/EVMs
USB-Based PC Interface Board for Battery Fuel Gauge EvaluationEV2300Texas InstrumentsDevelopment Boards/EVMs

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74LVC1G125 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC1G04 Single Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC2G14 Dual Schmitt-Trigger Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74AHCT1G04 Single Inverter Gate LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC1G17 Single Schmitt-Trigger Buffer LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC1G07 Single Buffer/Driver With Open-Drain Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
LM358A Dual Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
SN74HC164 8-Bit Parallel-Out Serial Shift Registers FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS TI customers also evaluated this product.
TXS0104E 4-Bit Bidirectional Voltage-Level Translator for Open-Drain Applications VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
LMV321 Single Low-Voltage Rail-to-Rail Output Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TPS63000 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
TPS54140 3.5V to 42V Input, 1.5 A Step Down SWIFT™ Converter with Eco-Mode (tm) DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TL082 JFET-Input Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
SN74AVCA164245 16-Bit Dual-Supply Bus Transceive W/Configurable Voltage Translation and 3-State VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TVP5146 NTSC/PAL/SECAM 4x10-Bit Digital Video Decoder With Macrovision Detection, YPbPR/RBG Inputs VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here