SN74LVC1G175-EP Status: ACTIVE

Enhanced Product Single D-Type Flip-Flop With Asynchronous Clear


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74LVC1G175-EP
Pin/Package6SC70  
Vcc min(V)1.65  
Vcc max(V)5.5  
Approx. Price (US$) 0.43 | 1ku  
Operating Temp Range(Celsius)-55 to 125  
Technology FamilyLVC  
ICC(uA)10  
RatingHiRel Enhanced Product  
 Samples
 Inventory

Other qualified versions of SN74LVC1G175-EP

Version Part Number Definition
Catalog SN74LVC1G175 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • SN74LVC1G175: Single D-Type Flip-Flop with Asynchronous Clear
  • SN74LVC1G373: Single D-Type Latch with 3S Output
  • SN74LVC1G123: Single Retriggerable Monostable Multivibrator with Schmitt-Trigger Inputs
  • SN74AHC1G02: Single 2-Input Positive-NOR Gate

Product Information

Features

  • Controlled Baseline
    • One Assembly Site
    • One Test Site
    • One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Available in the Texas Instruments NanoStar™ and NanoFree™ Packages
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 4.3 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Partial Power-Down-Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

View All Features in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
CLVC1G175MDCKREPACTIVE-55 to 125V62/06633-01XE0.43 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CLVC1G175MDCKREPG4ACTIVE-55 to 125 0.43 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R Contact TI Distributor or Sales Office
V62/06633-01XEACTIVE-55 to 125 0.43 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:57 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 12 WeeksCLVC1G175MDCKREP
WorldwideDigiKey >1k
TI Lead Time*: 12 WeeksCLVC1G175MDCKREPG4
None Reported
View Distributors
TI Lead Time*: 12 WeeksV62/06633-01XE
AmericasArrow >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CLVC1G175MDCKREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CLVC1G175MDCKREPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/06633-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74LVC1G175-EP Help

Datasheet

Application Notes

User Guides

Selection Guides

Solution Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74LVC1G175 Single D-Type Flip-Flop with Asynchronous Clear LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER TI customers also evaluated this product.
SN74LVC1G373 Single D-Type Latch with 3S Output LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER TI customers also evaluated this product.
SN74LVC1G123 Single Retriggerable Monostable Multivibrator with Schmitt-Trigger Inputs LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER TI customers also evaluated this product.
SN74AHC1G02 Single 2-Input Positive-NOR Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here