|
|
|
|
Other qualified versions of SN74LVC1G175
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
NanoFree is a trademark of Texas Instruments. DESCRIPTION/ORDERING INFORMATIONThis single D-type flip-flop is designed for 1.65-V to 5.5-V VCC operation. The SN74LVC1G175 has an asynchronous clear (CLR) input. When CLR is high, data from the input pin (D) is transferred to the output pin (Q) on the clock's (CLK) rising edge. When CLR is low, Q is forced into the low state, regardless of the clock edge or data on D. NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package. This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| 74LVC1G175DBVRE4 | ACTIVE | -40 to 85 | 0.13 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | ||
| 74LVC1G175DBVRG4 | ACTIVE | -40 to 85 | 0.13 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | ||
| 74LVC1G175DBVTE4 | ACTIVE | -40 to 85 | 0.46 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | Purchase Samples | |
| 74LVC1G175DBVTG4 | ACTIVE | -40 to 85 | 0.46 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | Purchase Samples | |
| 74LVC1G175DCKRE4 | ACTIVE | -40 to 85 | 0.13 | 1ku | SC70 (DCK) | 6 | View | 3000 | LARGE T&R | ||
| 74LVC1G175DCKRG4 | ACTIVE | -40 to 85 | 0.13 | 1ku | SC70 (DCK) | 6 | View | 3000 | LARGE T&R | ||
| 74LVC1G175DCKTE4 | ACTIVE | -40 to 85 | 0.46 | 1ku | SC70 (DCK) | 6 | View | 250 | SMALL T&R | Purchase Samples | |
| 74LVC1G175DCKTG4 | ACTIVE | -40 to 85 | 0.46 | 1ku | SC70 (DCK) | 6 | View | 250 | SMALL T&R | Purchase Samples | |
| 74LVC1G175DRYRG4 | ACTIVE | -40 to 85 | 0.15 | 1ku | SON (DRY) | 6 | 5000 | LARGE T&R | |||
| SN74LVC1G175DBVR | ACTIVE | -40 to 85 | 0.13 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | ||
| SN74LVC1G175DBVT | ACTIVE | -40 to 85 | 0.46 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | Purchase Samples | |
| SN74LVC1G175DCKR | ACTIVE | -40 to 85 | 0.13 | 1ku | SC70 (DCK) | 6 | View | 3000 | LARGE T&R | ||
| SN74LVC1G175DCKT | ACTIVE | -40 to 85 | 0.46 | 1ku | SC70 (DCK) | 6 | View | 250 | SMALL T&R | Purchase Samples | |
| SN74LVC1G175DRYR | ACTIVE | -40 to 85 | 0.15 | 1ku | SON (DRY) | 6 | 5000 | LARGE T&R | |||
| SN74LVC1G175YZPR | ACTIVE | -40 to 85 | 0.23 | 1ku | DSBGA (YZP) | 6 | 3000 | LARGE T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:56 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 12 Weeks74LVC1G175DBVRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 12 Weeks74LVC1G175DBVRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 15 Weeks74LVC1G175DBVTE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 15 Weeks74LVC1G175DBVTG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 12 Weeks74LVC1G175DCKRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 12 Weeks74LVC1G175DCKRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 12 Weeks74LVC1G175DCKTE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 12 Weeks74LVC1G175DCKTG4 | |||
| Europe | EBV Elektronik | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 Weeks74LVC1G175DRYRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 12 WeeksSN74LVC1G175DBVR | |||
| Americas | Avnet | >1k | |
| Asia | WPI | >1k | |
| Europe | Avnet-SILICA | >1k | |
| TI Lead Time*: 15 WeeksSN74LVC1G175DBVT | |||
| Americas | Arrow | >1k | |
| Avnet | 250 | ||
| Newark | 732 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 684 | |
| Europe | Abacus Polar | 500 | |
| Farnell | 672 | ||
| TI Lead Time*: 12 WeeksSN74LVC1G175DCKR | |||
| Americas | Arrow | >1k | |
| Avnet | >1k | ||
| Asia | WPI | 438 | |
| Europe | Arrow Southern Europe | >1k | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 12 WeeksSN74LVC1G175DCKT | |||
| Americas | Arrow | 148 | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 500 | |
| Europe | Avnet-SILICA | 250 | |
| EBV Elektronik | 250 | ||
| Farnell | 500 | ||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksSN74LVC1G175DRYR | |||
| Asia | WPI | >1k | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 14 WeeksSN74LVC1G175YZPR | |||
| Americas | Arrow | >1k | |
| Worldwide | DigiKey | >1k | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| 74LVC1G175DBVRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74LVC1G175DBVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74LVC1G175DBVTE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74LVC1G175DBVTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74LVC1G175DCKRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74LVC1G175DCKRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74LVC1G175DCKTE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74LVC1G175DCKTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74LVC1G175DRYRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC1G175DBVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC1G175DBVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC1G175DCKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC1G175DCKT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC1G175DRYR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC1G175YZPR | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN74LVC1G175 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN74LVC1G80 | Single Positive-Edge-Triggered D-Type Flip-Flop | LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER | TI customers also evaluated this product. |
| SN74LVC1G123 | Single Retriggerable Monostable Multivibrator with Schmitt-Trigger Inputs | LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER | TI customers also evaluated this product. |
| SN74LVC1G373 | Single D-Type Latch with 3S Output | LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER | TI customers also evaluated this product. |
| SN74AUP1G80 | Low-Power Single Postitive-Edge-Triggered D-Type Flip-Flop | LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER | TI customers also evaluated this product. |
| SN74LVC2G74 | Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset | LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER | TI customers also evaluated this product. |
| SN74AUP1G79 | Low-Power Single Positive-Edge-Triggered D-Type Flip-Flop | LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER | TI customers also evaluated this product. |
| SN74LVC1G79 | Single Positive-Edge-Triggered D-Type Flip-Flop | LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER | TI customers also evaluated this product. |
| SN74LVC1G374 | Single D-Type Flip-Flop with 3-State Output | LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER | TI customers also evaluated this product. |
| SN74AUC1G74 | Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset | LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER | TI customers also evaluated this product. |
| SN74AUC1G79 | Single Positive-Edge-Triggered D-Type Flip-Flop | LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER | TI customers also evaluated this product. |
| SN74LVC1G125 | Single Bus Buffer Gate With 3-State Outputs | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| SN74LVC1G04 | Single Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| MSP430F2012 | 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 10-Bit SAR A/D, USI for SPI/I2C | MSP43016-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES | TI customers also evaluated this product. |
| TPS3823-33 | Supply Voltage Supervisor w/Watchdog input and manual reset | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| MAX3232E | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection | INTERFACE-RS-232 | TI customers also evaluated this product. |
| TPA3124D2 | 15-W Stereo Class-D Audio Power Amplifier with SE Ouutpus and Fast Mute Time (TPA3124) | DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS | TI customers also evaluated this product. |
| TMS320F2808 | 32-Bit Digital Signal Controller with Flash | C2000 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES | TI customers also evaluated this product. |
| LMV324 | Quad Low-Voltage Rail-to-Rail Output Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| TVP5160 | NTSC/PAL/SECAM/Component 10-bit Digital Video Decoder with MacrovisionTM Detection, 3D-YC/5-Line Com | VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS | TI customers also evaluated this product. |
| TPS2553 | Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |

No Tags are Available for this Part Number