ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
1.65-V to 5.5-V VCC Operation
Useful for Both Analog and Digital Applications
Specified Break-Before-Make Switching
Rail-to-Rail Signal Handling
High Degree of Linearity
High Speed, Typically 0.5 ns (VCC = 3 V, CL = 50 pF)
Low On-State Resistance, Typically =6 Ω (VCC = 4.5 V)
Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
DESCRIPTION/ORDERING INFORMATION
This single-pole double-throw (SPDT) analog switch is designed for 1.65-V to 5.5-V VCC operation.
The SN74LVC1G3157 can handle both analog and digital signals. The device permits signals with amplitudes of up to VCC (peak) to be transmitted in either direction.
Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 10:55 AM GMT, 22 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Technical Documents
Most useful technical documents for SN74LVC1G3157-Q1