SN74LVC1G32-Q1 Status: ACTIVE

Automotive Catalog Single 2-Input Positive-OR Gate


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74LVC1G32-Q1
th(ns)1 - 4  
Pin/Package5SC70, 5SOT-23  
IOH(mA)-32  
IOL(mA)32  
Vcc min(V)1.65  
Approx. Price (US$) 0.15 | 1ku  
Operating Temp Range(Celsius)-40 to 125  
Technology FamilyLVC  
ICC(uA)10  
RatingAutomotive  
 Samples
 Inventory

Other qualified versions of SN74LVC1G32-Q1

Version Part Number Definition
Catalog SN74LVC1G32 TI's standard catalog product
Enhanced Product SN74LVC1G32-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • SN74HC4020: 14-Bit Asynchronous Binary Counters
  • TPS3808G01: Low Quiescent Current, Programmable-Delay Supervisory Circuit
  • Product Information

    Features

    • Qualified for Automotive Applications
    • Customer-Specific Configuration Control Can Be Supported Along With Major-Change Approval
    • Supports 5-V VCC Operation
    • Inputs Accept Voltages to 5.5 V
    • Low Power Consumption, 25-µA Max ICC
    • ±24-mA Output Drive at 3.3 V
    • Ioff Supports Partial-Power-Down Mode Operation

    DESCRIPTION/ORDERING INFORMATION

    This single 2-input positive-OR gate is designed for 1.65-V to 5.5-V VCC operation.

    The SN74LVC1G32-Q1 performs the Boolean function Y = A + B or Y = (A\ • B\)\ in positive logic.

    This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
    SN74LVC1G32QDBVRQ1ACTIVE-40 to 1250.15 | 1kuSOT-23 (DBV) | 5 View 3000 Download CAD Format for this Footprint
    SN74LVC1G32QDCKRQ1ACTIVE-40 to 1250.16 | 1kuSC70 (DCK) | 5 View 3000 Download CAD Format for this Footprint

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:58 AM GMT, 26 Nov 2009
    RegionCompanyIn StockPurchase
    Call**SN74LVC1G32QDBVRQ1
    WorldwideDigiKey >1k
    Mouser Electronics >1k
    Call**SN74LVC1G32QDCKRQ1
    WorldwideDigiKey >1k
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    SN74LVC1G32QDBVRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVC1G32QDCKRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for SN74LVC1G32-Q1 Help

    Datasheet

    Application Notes

    User Guides

    Selection Guides

    Solution Guides

    More Literature

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    SN74HC4020 14-Bit Asynchronous Binary Counters COUNTERS-BINARY COUNTERS TI customers also evaluated this product.
    TPS3808G01 Low Quiescent Current, Programmable-Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here