|
|
|
|
Other qualified versions of SN74LVC1G66-Q1
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
This single analog switch is designed for 1.65-V to 5.5-V VCC operation. The SN74LVC1G66 can handle both analog and digital signals. The device permits signals with amplitudes of up to 5.5 V (peak) to be transmitted in either direction. Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| 1P1G66QDBVRG4Q1 | ACTIVE | -40 to 125 | 0.18 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | Purchase Samples | |
| 1P1G66QDBVRQ1 | ACTIVE | -40 to 125 | 0.18 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | Purchase Samples | |
| SN74LVC1G66QDCKRQ1 | ACTIVE | -40 to 125 | 0.23 | 1ku | SC70 (DCK) | 5 | View | 3000 | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:55 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 Weeks1P1G66QDBVRG4Q1 | |||
| None Reported View Distributors | |||
| Call**1P1G66QDBVRQ1 | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | Mouser Electronics | >1k | |
| Call**SN74LVC1G66QDCKRQ1 | |||
| Worldwide | DigiKey | >1k | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| 1P1G66QDBVRG4Q1 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 1P1G66QDBVRQ1 | TBD | CU NIPDAU | Level-1-220C-UNLIM | View | View |
| SN74LVC1G66QDCKRQ1 | Green (RoHS & no Sb/Br) | Call TI | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN74LVC1G66-Q1 
View Application Notes for Analog Switches and Multiplexers (less than or equal to 5V)
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN74LVC1G66 | Single Analog Switch | SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |

Most Popular Tags for SN74LVC1G66-Q1: