SN74LVC1G80 Status: ACTIVE

Single Positive-Edge-Triggered D-Type Flip-Flop


      
         
Alert me about changes<br/>to this product

 SN74LVC1G80
No. of Gates1  
tpd max(ns)4.5  
Output LevelCMOS  
Pin/Package5DSBGA, 5SC70, 5SOT-23  
IOH(mA)-32  
IOL(mA)32  
Vcc min(V)1.65  
Vcc max(V)5.5  
Approx. Price (US$) 0.13 | 1ku  
Operating Temp Range(Celsius)-40 to 85  
Technology FamilyLVC  
Input LevelCMOS  
ICC(uA)10  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN74LVC1G79: Single Positive-Edge-Triggered D-Type Flip-Flop
  • SN74LVC1G175: Single D-Type Flip-Flop with Asynchronous Clear
  • SN74LVC2G74: Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset
  • SN74LVC1G08: Single 2-Input Positive-AND Gate
  • SN74LVC1G32: Single 2-Input Positive-OR Gate
  • MAX3232E: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection

More Related Products

Product Information

Features

  • Available in the Texas Instruments NanoFree™ Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 4.2 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

NanoFree is a trademark of Texas Instruments

DESCRIPTION/ORDERING INFORMATION

This single positive-edge-triggered D-type flip-flop is designed for 1.65-V to 5.5-V VCC operation.

When data at the data (D) input meets the setup time requirement, the data is transferred to the Q output on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not directly related to the rise time of the clock pulse. Following the hold-time interval, data at the D input can be changed without affecting the level at the output.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
SN74LVC1G80DBVRACTIVE-40 to 850.13 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74LVC1G80DBVRE4ACTIVE-40 to 850.13 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74LVC1G80DBVRG4ACTIVE-40 to 850.13 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74LVC1G80DBVTACTIVE-40 to 850.46 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74LVC1G80DBVTE4ACTIVE-40 to 850.46 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74LVC1G80DBVTG4ACTIVE-40 to 850.46 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74LVC1G80DCKRACTIVE-40 to 850.13 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74LVC1G80DCKRE4ACTIVE-40 to 850.13 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74LVC1G80DCKRG4ACTIVE-40 to 850.13 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74LVC1G80DCKTACTIVE-40 to 850.46 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74LVC1G80DCKTE4ACTIVE-40 to 850.46 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74LVC1G80DCKTG4ACTIVE-40 to 850.46 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74LVC1G80YEAROBSOLETE-40 to 850.42 | 1ku(YEA) | 5    Download CAD Format for this FootprintNot Available
SN74LVC1G80YZPRACTIVE-40 to 850.23 | 1kuDSBGA (YZP) | 5  3000 | LARGE T&R Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:55 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 12 WeeksSN74LVC1G80DBVR
AmericasArrow >1k
Avnet >1k
Newark >1k
AsiaFarnell Asia >1k
WPI >1k
EuropeAvnet-SILICA >1k
Spoerle >1k
WorldwideDigiKey >1k
Mouser Electronics 346
TI Lead Time*: 12 WeeksSN74LVC1G80DBVRE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74LVC1G80DBVRG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74LVC1G80DBVT
AmericasRochester Electronics >1k
AsiaFarnell Asia 541
EuropeFarnell 465
Spoerle 500
WorldwideDigiKey  Available
Mouser Electronics 650
TI Lead Time*: 12 WeeksSN74LVC1G80DBVTE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74LVC1G80DBVTG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74LVC1G80DCKR
AmericasArrow >1k
Avnet >1k
Newark >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
WPI >1k
Wintech >1k
EuropeArrow Northern Europe >1k
Avnet-SILICA >1k
Farnell >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 12 WeeksSN74LVC1G80DCKRE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74LVC1G80DCKRG4
AmericasAvnet >1k
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74LVC1G80DCKT
EuropeAvnet-SILICA 500
EBV Elektronik 181
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74LVC1G80DCKTE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74LVC1G80DCKTG4
WorldwideDigiKey  Available
Call**SN74LVC1G80YEAR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 14 WeeksSN74LVC1G80YZPR
AmericasRochester Electronics >1k
AsiaFarnell Asia >1k
EuropeFarnell >1k
WorldwideDigiKey 16
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74LVC1G80DBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G80DBVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G80DBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G80DBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G80DBVTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G80DBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G80DCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G80DCKRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G80DCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G80DCKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G80DCKTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G80DCKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1G80YZPR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74LVC1G80 Help

Datasheet

Application Notes

User Guides

Selection Guides

Solution Guides

More Literature

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74LVC1G79 Single Positive-Edge-Triggered D-Type Flip-Flop LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER TI customers also evaluated this product.
SN74LVC1G175 Single D-Type Flip-Flop with Asynchronous Clear LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER TI customers also evaluated this product.
SN74LVC2G74 Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER TI customers also evaluated this product.
SN74AUP1G80 Low-Power Single Postitive-Edge-Triggered D-Type Flip-Flop LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER TI customers also evaluated this product.
SN74AUP1G79 Low-Power Single Positive-Edge-Triggered D-Type Flip-Flop LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
SN74LVC1G32 Single 2-Input Positive-OR Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
MAX3232E 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection INTERFACE-RS-232 TI customers also evaluated this product.
PCA9515A Dual Bidirectional I2C Bus and SMBus Repeater I2C (SL)-I2C HUBS, BUFFERS, AND REPEATERS TI customers also evaluated this product.
SN74LVC74A Dual Positive-Edge-Triggered D-Type Flip-Flops With Clear And Preset FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.
SN74HCT125 Quadruple Bus Buffer Gates With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN74LVC1G125 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TXB0102 2-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15-kV ESD Protect VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TPS54286 Dual 2A Non-Synchronous Step Down SWIFT™ Converter with Integrated High Side MOSFET, 600 kHz DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
MSP430F2012 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 10-Bit SAR A/D, USI for SPI/I2C MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here