SN74LVC1T45 Status: ACTIVE

Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74LVC1T45
Vcc range(V)1.65 to 5.5  
LogicTrue  
No. of Bits1  
Bus Drive(ma)-32/32  
Static Current0.004  
tpd max(ns)3.9  
Pin/Package6DSBGA, 6SC70, 6SOT, 6SOT-23  
Operating Temp Range(Celsius)-40 to 85  
Approx. Price (US$) 0.29 | 1ku  
RatingCatalog  
 Samples
 Inventory

Other qualified versions of SN74LVC1T45

Version Part Number Definition
Automotive SN74LVC1T45-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Enhanced Product SN74LVC1T45-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • SN74LVC2T45: Dual-Bit Dual Supply Transceiver with Configurable Voltage Translation and 3-State Outputs
  • SN74LVC8T245: 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and Three-State Outputs
  • SN74AVC1T45: Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs
  • TVP5150AM1: Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector
  • TPS51125: Dual-Synchronous, Step-Down Controller with Out-of-AudioT Operation and 100-mA LDOs
  • SN74LVC1G07: Single Buffer/Driver With Open-Drain Output

More Related Products

Product Information

Features

  • Available in the Texas Instruments NanoFree™ Package
  • Fully Configurable Dual-Rail Design Allows Each Port to
    Operate Over the Full 1.65-V to 5.5-V Power-Supply Range
  • VCC Isolation Feature – If Either VCC Input Is at GND,
    Both Ports Are in the High-Impedance State
  • DIR Input Circuit Referenced to VCCA
  • Low Power Consumption, 4-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Partial-Power-Down Mode Operation
  • Max Data Rates
    • 420 Mbps (3.3-V to 5-V Translation)
    • 210 Mbps (Translate to 3.3 V)
    • 140 Mbps (Translate to 2.5 V)
    • 75 Mbps (Translate to 1.8 V)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

NanoFree Is a trademark of Texas Instruments.

DESCRIPTION/ORDERING INFORMATION

This single-bit noninverting bus transceiver uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.65 V to 5.5 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65 V to 5.5 V. This allows for universal low-voltage bidirectional translation between any of the 1.8-V, 2.5-V, 3.3-V, and 5-V voltage nodes.

The SN74LVC1T45 is designed for asynchronous communication between two data buses. The logic levels of the direction-control (DIR) input activate either the B-port outputs or the A-port outputs. The device transmits data from the A bus to the B bus when the B-port outputs are activated and from the B bus to the A bus when the A-port outputs are activated. The input circuitry on both A and B ports always is active and must have a logic HIGH or LOW level applied to prevent excess ICC and ICCZ.

The SN74LVC1T45 is designed so that the DIR input is powered by VCCA.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

The VCC isolation feature ensures that if either VCC input is at GND, then both ports are in the high-impedance state.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN74LVC1T45DBVRACTIVE-40 to 850.29 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R  Download CAD Format for this Footprint
SN74LVC1T45DBVRE4ACTIVE-40 to 850.29 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R  Download CAD Format for this Footprint
SN74LVC1T45DBVRG4ACTIVE-40 to 850.29 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
SN74LVC1T45DBVTACTIVE-40 to 850.57 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R  Download CAD Format for this FootprintPurchase Samples
SN74LVC1T45DBVTE4ACTIVE-40 to 850.57 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R  Download CAD Format for this FootprintPurchase Samples
SN74LVC1T45DBVTG4ACTIVE-40 to 850.57 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN74LVC1T45DCKRACTIVE-40 to 850.29 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R  Download CAD Format for this Footprint
SN74LVC1T45DCKRE4ACTIVE-40 to 850.29 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R  Download CAD Format for this Footprint
SN74LVC1T45DCKRG4ACTIVE-40 to 850.29 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R  Download CAD Format for this Footprint
SN74LVC1T45DCKTACTIVE-40 to 850.57 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&R  Download CAD Format for this FootprintPurchase Samples
SN74LVC1T45DCKTE4ACTIVE-40 to 850.57 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&R  Download CAD Format for this FootprintPurchase Samples
SN74LVC1T45DCKTG4ACTIVE-40 to 850.57 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN74LVC1T45DRLRACTIVE-40 to 850.33 | 1kuSOT (DRL) | 6  4000 | LARGE T&R  Download CAD Format for this Footprint
SN74LVC1T45DRLRG4ACTIVE-40 to 850.33 | 1kuSOT (DRL) | 6  4000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
SN74LVC1T45YZPRACTIVE-40 to 850.31 | 1kuDSBGA (YZP) | 6  3000 | LARGE T&R  Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:56 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 12 WeeksSN74LVC1T45DBVR
AsiaWPI >1k
TI Lead Time*: 12 WeeksSN74LVC1T45DBVRE4
None Reported
View Distributors
TI Lead Time*: 12 WeeksSN74LVC1T45DBVRG4
None Reported
View Distributors
TI Lead Time*: 12 WeeksSN74LVC1T45DBVT
AmericasArrow 250
AsiaFarnell Asia >1k
WPI 58
EuropeArrow Southern Europe 750
Farnell >1k
TI Lead Time*: 12 WeeksSN74LVC1T45DBVTE4
None Reported
View Distributors
TI Lead Time*: 12 WeeksSN74LVC1T45DBVTG4
WorldwideMouser Electronics >1k
TI Lead Time*: 12 WeeksSN74LVC1T45DCKR
AsiaFarnell Asia 795
WPI 525
Wintech >1k
TI Lead Time*: 12 WeeksSN74LVC1T45DCKRE4
None Reported
View Distributors
TI Lead Time*: 12 WeeksSN74LVC1T45DCKRG4
None Reported
View Distributors
TI Lead Time*: 12 WeeksSN74LVC1T45DCKT
AmericasArrow 1k
AsiaFarnell Asia 195
WPI 158
EuropeAvnet-SILICA >1k
EBV Elektronik >1k
TI Lead Time*: 12 WeeksSN74LVC1T45DCKTE4
WorldwideMouser Electronics 2
TI Lead Time*: 12 WeeksSN74LVC1T45DCKTG4
None Reported
View Distributors
TI Lead Time*: 12 WeeksSN74LVC1T45DRLR
AmericasArrow >1k
Avnet >1k
AsiaWPI >1k
WorldwideDigiKey >1k
TI Lead Time*: 12 WeeksSN74LVC1T45DRLRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksSN74LVC1T45YZPR
AmericasArrow >1k
Avnet >1k
Newark 240
AsiaFarnell Asia 220
EuropeFarnell 165
WorldwideDigiKey >1k
Mouser Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74LVC1T45DBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1T45DBVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1T45DBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1T45DBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1T45DBVTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1T45DBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1T45DCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1T45DCKRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1T45DCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1T45DCKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1T45DCKTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1T45DCKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1T45DRLR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1T45DRLRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC1T45YZPR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74LVC1T45 Help

Datasheet

Application Notes

View Application Notes for Dual Supply Translators

User Guides

Selection Guides

Solution Guides

More Literature

View More Literature for Dual Supply Translators

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74LVC2T45 Dual-Bit Dual Supply Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
SN74LVC8T245 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and Three-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
SN74AVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TXB0104 4-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15 kV ESD Protect VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TXS0102 2-Bit Bidirectional Voltage-Level Translator for Open-Drain Application VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
SN74AVC4T245 4-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
SN74LVC4245A Octal Bus Transceiver And 3.3-V To 5-V Shifter With 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TXB0108 8-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15-kV ESD Protect VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TPS51125 Dual-Synchronous, Step-Down Controller with Out-of-AudioT Operation and 100-mA LDOs NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
SN74LVC1G07 Single Buffer/Driver With Open-Drain Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPS79301 Single Output LDO, 200mA, Adj.(1.2 to 5.5V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
LM358 Dual Operational Amplifiers OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
LM393A Dual Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
TPS51124 Dual, Synchronous Step Down Controller for Low Voltage System Power NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
SN74LVC1G125 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPS63000 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
SN74LVC1G86 Single 2-Input Exclusive-OR Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here