SN74LVC244A-Q1 Status: ACTIVE

Automotive Catalog Octal Buffer/Driver With 3-State Outputs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74LVC244A-Q1
Voltage Nodes(V)3.3, 2.7, 2.5, 1.8  
Vcc range(V)2.0 to 3.6  
LogicTrue  
Input LevelTTL/CMOS  
Output LevelLVTTL  
Output Drive(mA)-24/24  
No. of Gates8  
No. of Outputs8  
tpd max(ns)5.9  
Static Current0.01  
RatingAutomotive  
Technology FamilyLVC  
 Samples
 Inventory

Other qualified versions of SN74LVC244A-Q1

Version Part Number Definition
Catalog SN74LVC244A TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • SN74LVC244A: Octal Buffer/Driver With 3-State Outputs

Product Information

Features

  • Qualified for Automotive Applications
  • Operates From 1.65 V to 3.6 V
  • Inputs Accept Voltages to 5.5 V
  • Specified From –40°C to 85°C and –40°C to 125°C
  • Max tpd of 5.9 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce)
       <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
       >2 V at VCC = 3.3 V, TA = 25°C
  • Supports Mixed-Mode Signal Operation on All Ports (5-V Input/Output Voltage With 3.3-V VCC)
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Description

This octal buffer/line driver is operational at 1.5-V to 3.6-V VCC, but is designed specifically for 1.65-V to 3.6-V VCC operation.

The SN74LVC244A is organized as two 4-bit line drivers with separate output-enable (OE) inputs. When OE is low, the device passes data from the A inputs to the Y outputs. When OE is high, the outputs are in the high-impedance state.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of this device as a translator in a mixed 3.3-V/5-V system environment.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
CLVC244AQDWRG4Q1ACTIVE-40 to 1250.28 | 1kuSOIC (DW) | 20 View 2000 Purchase Samples
CLVC244AQPWRG4Q1ACTIVE-40 to 1250.31 | 1kuTSSOP (PW) | 20 View 2000 
SN74LVC244AQDWRQ1ACTIVE-40 to 1250.28 | 1kuSOIC (DW) | 20 View 2000 Download CAD Format for this FootprintPurchase Samples
SN74LVC244AQPWRQ1ACTIVE-40 to 1250.31 | 1kuTSSOP (PW) | 20 View 2000 Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:56 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksCLVC244AQDWRG4Q1
None Reported
View Distributors
TI Lead Time*: 20 WeeksCLVC244AQPWRG4Q1
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN74LVC244AQDWRQ1
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN74LVC244AQPWRQ1
AmericasArrow >1k
WorldwideDigiKey 51
Mouser Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CLVC244AQDWRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CLVC244AQPWRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC244AQDWRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC244AQPWRQ1 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-1-250C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74LVC244A-Q1 Help

Datasheet

Application Notes

View Application Notes for Non-Inverting Buffers and Drivers

User Guides

Selection Guides

Solution Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74LVC244A Octal Buffer/Driver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for SN74LVC244A-Q1:

View All Tags

Other Support



Click Here