SN74LVC2G125 Status: ACTIVE

Dual Bus Buffer Gate with 3-State Outputs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74LVC2G125
No. of Gates2  
tpd max(ns)3.7  
Output LevelCMOS  
Pin/Package8DSBGA, 8SM8, 8US8  
IOH(mA)-32  
IOL(mA)32  
Vcc min(V)1.65  
Vcc max(V)5.5  
Approx. Price (US$) 0.18 | 1ku  
Operating Temp Range(Celsius)-40 to 85  
Technology FamilyLVC  
Input LevelCMOS  
ICC(uA)10  
RatingCatalog  
 Samples
 Inventory

Other qualified versions of SN74LVC2G125

Version Part Number Definition
Automotive SN74LVC2G125-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

More Related Products

Product Information

Features

  • Available in the Texas Instruments NanoFree™ Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 4.3 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Typical VOLP (Output Ground Bounce) <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot) >2 V at VCC = 3.3 V, TA = 25°C
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

NanoFree is a trademark of Texas Instruments.

DESCRIPTION/ORDERING INFORMATION

The SN74LVC2G125 is a dual bus buffer gate, designed for 1.65-V to 5.5-V VCC operation. This device features dual line drivers with 3-state outputs. The outputs are disabled when the associated output-enable (OE) input is high.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
74LVC2G125DCTRE4ACTIVE-40 to 850.18 | 1kuSM8 (DCT) | 8 3000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
74LVC2G125DCTRE6ACTIVE-40 to 850.23 | 1kuSM8 (DCT) | 8 3000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
74LVC2G125DCTRG4ACTIVE-40 to 850.18 | 1kuSM8 (DCT) | 8 3000 | LARGE T&R 
74LVC2G125DCURE4ACTIVE-40 to 850.18 | 1kuUS8 (DCU) | 8 3000 | LARGE T&R Download CAD Format for this Footprint
74LVC2G125DCURG4ACTIVE-40 to 850.18 | 1kuUS8 (DCU) | 8 3000 | LARGE T&R Download CAD Format for this Footprint
74LVC2G125DCUTE4ACTIVE-40 to 850.41 | 1kuUS8 (DCU) | 8 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
74LVC2G125DCUTG4ACTIVE-40 to 850.41 | 1kuUS8 (DCU) | 8 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74LVC2G125DCTRACTIVE-40 to 850.18 | 1kuSM8 (DCT) | 8 3000 | LARGE T&R Download CAD Format for this Footprint
SN74LVC2G125DCURACTIVE-40 to 850.18 | 1kuUS8 (DCU) | 8 3000 | LARGE T&R Download CAD Format for this Footprint
SN74LVC2G125DCUTACTIVE-40 to 850.41 | 1kuUS8 (DCU) | 8 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74LVC2G125YZPRACTIVE-40 to 850.22 | 1kuDSBGA (YZP) | 8 3000 | LARGE T&R Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:56 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 Weeks74LVC2G125DCTRE4
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 15 Weeks74LVC2G125DCTRE6
AmericasRochester Electronics >1k
AsiaWintech >1k
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 15 Weeks74LVC2G125DCTRG4
None Reported
View Distributors
TI Lead Time*: 12 Weeks74LVC2G125DCURE4
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 12 Weeks74LVC2G125DCURG4
WorldwideDigiKey  Available
TI Lead Time*: 12 Weeks74LVC2G125DCUTE4
WorldwideDigiKey  Available
TI Lead Time*: 12 Weeks74LVC2G125DCUTG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74LVC2G125DCTR
AmericasArrow >1k
Avnet >1k
Newark >1k
Rochester Electronics >1k
AsiaFarnell Asia 807
WPI >1k
Wintech >1k
EuropeFarnell 807
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 12 WeeksSN74LVC2G125DCUR
AmericasArrow 623
Avnet >1k
Newark >1k
AsiaFarnell Asia >1k
WPI >1k
EuropeEBV Elektronik >1k
Farnell >1k
WorldwideDigiKey >1k
TI Lead Time*: 12 WeeksSN74LVC2G125DCUT
AmericasArrow 99
Avnet 750
AsiaFarnell Asia 499
EuropeAvnet-SILICA >1k
EBV Elektronik >1k
Farnell 499
WorldwideDigiKey  Available
Mouser Electronics 803
TI Lead Time*: 14 WeeksSN74LVC2G125YZPR
AmericasArrow >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
EuropeFarnell >1k
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
74LVC2G125DCTRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74LVC2G125DCTRE6 RoHS Compliant Pb-Free (RoHS) CU SNBI Level-1-260C-UNLIMViewView
74LVC2G125DCTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74LVC2G125DCURE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74LVC2G125DCURG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74LVC2G125DCUTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74LVC2G125DCUTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC2G125DCTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC2G125DCUR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC2G125DCUT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC2G125YZPR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74LVC2G125 Help

Datasheet

Application Notes

User Guides

Selection Guides

Solution Guides

More Literature

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74LVC2G07 Dual Buffer/Driver with Open-Drain Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC2G126 Dual Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC1G125 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC2G241 Dual Buffer/Driver With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC1G126 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC125A Quadruple Bus Buffer Gate With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
SN74LVC07A Hex Buffer/Driver With Open-Drain Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
TPS51610 Single Phase D-CAP+â„¢Mode Step Down Controller for IMVP6+ CPU/GPU Vcore NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
SN74LVC1G32 Single 2-Input Positive-OR Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TPS40200 Wide Input Non-Synchronous Buck DC/DC Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS62290 2.25MHz 1A Step-Down Converter in 2x2mm SON Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPD12S521 HDMI Transmitter Port Protection and Interface Device ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
TPS73633 Single Output LDO, 400-mA, Fixed (3.3 V), Cap-Free, Low-Noise, Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
BQ24070 Li-Ion Charger with Dynamic Power-Path Management, Output regulated to 4.4V BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here