SN74LVC2G17 Status: ACTIVE

Dual Schmitt-Trigger Buffer


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74LVC2G17
No. of Gates2  
tpd max(ns)4.3  
Output LevelCMOS  
Pin/Package6DSBGA, 6SC70, 6SOT-23  
IOH(mA)-32  
IOL(mA)32  
Vcc min(V)1.65  
Vcc max(V)5.5  
Approx. Price (US$) 0.12 | 1ku  
Operating Temp Range(Celsius)-40 to 85  
Technology FamilyLVC  
Input LevelCMOS  
ICC(uA)10  
RatingCatalog  
 Samples
 Inventory

Other qualified versions of SN74LVC2G17

Version Part Number Definition
Automotive SN74LVC2G17-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Enhanced Product SN74LVC2G17-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • SN74LVC2G14: Dual Schmitt-Trigger Inverter
  • SN74LVC2G07: Dual Buffer/Driver with Open-Drain Output
  • SN74LVC1G04: Single Inverter
  • TL432A: Adjustable Precision Shunt Regulator
  • SN74CB3Q3305: Dual FET Bus Switch 2.5-V/3.3-V Low-Voltage, High-Bandwidth
  • TPS3106K33: Ultra Low-Supply Current/Supply-Voltage Supervisory Circuits

More Related Products

Product Information

Features

  • Available in the Texas Instruments NanoFree™ Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 5.4 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Typical VOLP (Output Ground Bounce)
    <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    >2 V at VCC = 3.3 V, TA = 25°C
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)

NanoFree Is a trademark of Texas Instruments.

DESCRIPTION/ORDERING INFORMATION

This dual Schmitt-trigger buffer is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC2G17 contains two buffers and performs the Boolean function Y = A. The device functions as two independent buffers, but because of Schmitt action, it may have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
SN74LVC2G17DBVRACTIVE-40 to 850.12 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74LVC2G17DBVRE4ACTIVE-40 to 850.12 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74LVC2G17DBVRG4ACTIVE-40 to 850.12 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74LVC2G17DBVTACTIVE-40 to 850.35 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74LVC2G17DBVTE4ACTIVE-40 to 850.35 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74LVC2G17DBVTG4ACTIVE-40 to 850.35 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74LVC2G17DCKRACTIVE-40 to 850.12 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74LVC2G17DCKRE4ACTIVE-40 to 850.12 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74LVC2G17DCKRG4ACTIVE-40 to 850.12 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74LVC2G17DCKTACTIVE-40 to 850.35 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74LVC2G17DCKTE4ACTIVE-40 to 850.35 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74LVC2G17DCKTG4ACTIVE-40 to 850.35 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74LVC2G17YZPRACTIVE-40 to 850.22 | 1kuDSBGA (YZP) | 6  3000 | LARGE T&R Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:55 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 12 WeeksSN74LVC2G17DBVR
AsiaFarnell Asia >1k
EuropeFarnell 235
WorldwideDigiKey 852
TI Lead Time*: 12 WeeksSN74LVC2G17DBVRE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74LVC2G17DBVRG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74LVC2G17DBVT
AmericasRochester Electronics 750
EuropeSpoerle 1k
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74LVC2G17DBVTE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74LVC2G17DBVTG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74LVC2G17DCKR
AmericasArrow >1k
Avnet >1k
Newark >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
WPI >1k
EuropeAvnet-SILICA >1k
Farnell >1k
WorldwideMouser Electronics 913
TI Lead Time*: 12 WeeksSN74LVC2G17DCKRE4
AmericasRochester Electronics >1k
TI Lead Time*: 12 WeeksSN74LVC2G17DCKRG4
WorldwideMouser Electronics >1k
TI Lead Time*: 12 WeeksSN74LVC2G17DCKT
AmericasArrow 198
Avnet 750
Newark 265
Rochester Electronics >1k
AsiaFarnell Asia 210
EuropeAvnet-SILICA 1k
Farnell 210
WorldwideMouser Electronics 72
TI Lead Time*: 12 WeeksSN74LVC2G17DCKTE4
AmericasArrow >1k
Rochester Electronics 250
TI Lead Time*: 12 WeeksSN74LVC2G17DCKTG4
None Reported
View Distributors
TI Lead Time*: 14 WeeksSN74LVC2G17YZPR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74LVC2G17DBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC2G17DBVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC2G17DBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC2G17DBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC2G17DBVTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC2G17DBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC2G17DCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC2G17DCKRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC2G17DCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC2G17DCKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC2G17DCKTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC2G17DCKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC2G17YZPR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74LVC2G17 Help

Datasheet

Application Notes

User Guides

Selection Guides

Solution Guides

More Literature

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74LVC2G14 Dual Schmitt-Trigger Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC2G07 Dual Buffer/Driver with Open-Drain Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC1G04 Single Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC2G34 Dual Buffer Gate LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC1G17 Single Schmitt-Trigger Buffer LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC2G04 Dual Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC1G07 Single Buffer/Driver With Open-Drain Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74AHC1G04 Single Inverter Gate LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC1G14 Single Schmitt-Trigger Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TL432A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
SN74CB3Q3305 Dual FET Bus Switch 2.5-V/3.3-V Low-Voltage, High-Bandwidth SIGNAL SWITCHES-DIGITAL BUS SWITCHES TI customers also evaluated this product.
TPS3106K33 Ultra Low-Supply Current/Supply-Voltage Supervisory Circuits POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
LM358 Dual Operational Amplifiers OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
PGA205 Programmable Gain Instrumentation Amplifier AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.
TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
SN74AHC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
OPA2277 High Precision Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
TL431B Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here