SN74LVC2G74-EP Status: ACTIVE

Enhanced Product Single Positive Edge Triggered D-Type Flip-Flop With Clear And Preset


      
         
Alert me about changes<br/>to this product

 SN74LVC2G74-EP
LogicLV TTL  
tpd max(ns)7.9  
Output LevelLV TTL  
Pin/Package8US8  
IOH(mA)24  
IOL(mA)24  
Voltage Nodes(V)3.3  
Vcc min(V)1.65  
Vcc max(V)5  
Approx. Price (US$) 1.04 | 1ku  
Operating Temp Range(Celsius)-55 to 125  
Technology FamilyLVC  
ICC(uA)10  
RatingHiRel Enhanced Product  
 Samples
 Inventory

Other qualified versions of SN74LVC2G74-EP

Version Part Number Definition
Automotive SN74LVC2G74-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Catalog SN74LVC2G74 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • SN74LVC2G74: Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset
  • SN74LVC1G175: Single D-Type Flip-Flop with Asynchronous Clear
  • SN74LVC2G74-Q1: Automotive Catalog Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset
  • SN74AHC1G32: Single 2-Input Positive-OR Gate
  • SN74AHC1G08: Single 2-Input Positive-AND Gate
  • SN74AHC1G00: Single 2-Input Positive-NAND Gate

More Related Products

Product Information

Features

  • Controlled Baseline
    • One Assembly Site
    • One Test Site
    • One Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 7.9 ns at 3.3 V
  • Low Power Consumption, 10 µA Max ICC
  • ±24 mA Output Drive at 3.3 V
  • Typical VOLP (Output Ground Bounce)
    <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    >2 V at VCC = 3.3 V, TA = 25°C
  • Ioff Supports Partial Power Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)

View All Features in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
SN74LVC2G74MDCUTEPACTIVE-55 to 1251.04 | 1kuUS8 (DCU) | 8 250 | SMALL T&RContact TI Distributor or Sales Office
V62/08617-01XEACTIVE-55 to 1251.04 | 1kuUS8 (DCU) | 8 250 | SMALL T&RContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:57 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 12 WeeksSN74LVC2G74MDCUTEP
WorldwideDigiKey 512
TI Lead Time*: 12 WeeksV62/08617-01XE
AmericasArrow 250
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74LVC2G74MDCUTEP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/08617-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74LVC2G74-EP Help

Datasheet

Application Notes

User Guides

Selection Guides

Solution Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74LVC2G74 Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER TI customers also evaluated this product.
SN74LVC1G175 Single D-Type Flip-Flop with Asynchronous Clear LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER TI customers also evaluated this product.
SN74LVC2G74-Q1 Automotive Catalog Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER TI customers also evaluated this product.
SN74LVC1G80 Single Positive-Edge-Triggered D-Type Flip-Flop LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER TI customers also evaluated this product.
SN74AHC1G32 Single 2-Input Positive-OR Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
SN74AHC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
SN74AHC1G00 Single 2-Input Positive-NAND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here