SN74LVC373A-Q1 Status: ACTIVE

Automotive Catalog Octal Transparent D-Type Latch With 3-State Outputs


      
         
Alert me about changes<br/>to this product

 SN74LVC373A-Q1
Voltage Nodes(V)3.3, 2.7  
Vcc range(V)2.0 to 3.6  
Input LevelTTL/CMOS  
Output LevelLVTTL  
LogicTrue  
No. of Outputs8  
Output Drive(mA)-24/24  
Static Current0.01  
th(ns)2  
Technology FamilyLVC  
tsu(ns)2  
tpd max(ns)7.5  
RatingAutomotive  
 Samples
 Inventory

Other qualified versions of SN74LVC373A-Q1

Version Part Number Definition
Catalog SN74LVC373A TI's standard catalog product
Enhanced Product SN74LVC373A-EP Supports Defense, Aerospace and Medical Applications
Military SN54LVC373A QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • SN74LVC373A: Octal Transparent D-Type Latch With 3-State Outputs

Product Information

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Operates From 2 V to 3.6 V
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 7.5 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce)
       <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
       >2 V at VCC = 3.3 V, TA = 25°C
  • Supports Mixed-Mode Signal Operation on All Ports (5-V Input/Output Voltage With 3.3-V VCC)
  • Ioff Supports Partial-Power-Down Mode Operation

Description

The SN74LVC373A octal transparent D-type latch is designed for 2.7-V to 3.6-V VCC operation.

While the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When LE is taken low, the Q outputs are latched at the logic levels set up at the D inputs.

A buffered output-enable (OE) input can be used to place the eight outputs in either a normal logic state (high or low logic levels) or the high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and increased drive provide the capability to drive bus lines without interface or pullup components.

OE does not affect the internal operations of the latches. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
CLVC373AQDWRG4Q1ACTIVE-40 to 1250.31 | 1kuSOIC (DW) | 20 View 2000 Purchase Samples
CLVC373AQPWRG4Q1ACTIVE-40 to 1250.31 | 1kuTSSOP (PW) | 20 View 2000 Purchase Samples
SN74LVC373AQDWRQ1ACTIVE-40 to 1250.31 | 1kuSOIC (DW) | 20 View 2000 Download CAD Format for this FootprintPurchase Samples
SN74LVC373AQPWRQ1ACTIVE-40 to 1250.31 | 1kuTSSOP (PW) | 20 View 2000 Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:56 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksCLVC373AQDWRG4Q1
None Reported
View Distributors
TI Lead Time*: 20 WeeksCLVC373AQPWRG4Q1
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN74LVC373AQDWRQ1
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN74LVC373AQPWRQ1
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CLVC373AQDWRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CLVC373AQPWRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC373AQDWRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC373AQPWRQ1 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-1-250C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74LVC373A-Q1 Help

Datasheet

Application Notes

View Application Notes for D-Type Latches

User Guides

Selection Guides

Solution Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74LVC373A Octal Transparent D-Type Latch With 3-State Outputs FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for SN74LVC373A-Q1:

View All Tags

Other Support



Click Here