SN74LVC374A-EP Status: ACTIVE

Enhanced Product Octal Edge-Triggered D-Type Flip-Flops With 3-State Outputs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54LVC374A SN74LVC374A-EP
Voltage Nodes(V)3.3, 2.7, 2.5, 1.8  3.3, 2.7  
Vcc range(V)2.0 to 3.6  2.0 to 3.6  
Input LevelTTL/CMOS  TTL/CMOS  
Output LevelLVTTL  LVTTL  
Output Drive(mA)-24/24  -24/24  
No. of Outputs8  8  
No. of Bits8   
Static Current0.01  0.01  
th(ns)1.5  1.5  
tpd max(ns)8.5  8.5  
tsu(ns)2  2  
LogicTrue  True  
Technology FamilyLVC  LVC  
RatingMilitary  HiRel Enhanced Product  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN74LVC374A-EP

Version Part Number Definition
Automotive SN74LVC374A-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Catalog SN74LVC374A TI's standard catalog product
Military SN54LVC374A QML certified for Military and Defense Applications

Product Information

Features

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of –40°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree
  • Operates From 2 V to 3.6 V
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 8.5 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce)
       <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
       >2 V at VCC = 3.3 V, TA = 25°C
  • Supports Mixed-Mode Signal Operation on All Ports (5-V Input/Output Voltage With 3.3-V VCC)
  • Ioff Supports Partial-Power-Down Mode Operation

Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

Description

The SN74LVC374A-EP octal edge-triggered D-type flip-flop is designed for 2.7-V to 3.6-V VCC operation.

This device features 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. This device is particularly suitable for implementing buffer registers, input/output (I/O) ports, bidirectional bus drivers, and working registers.

On the positive transition of the clock (CLK) input, the Q outputs are set to the logic levels set up at the data (D) inputs.

A buffered output-enable (OE)\ input can be used to place the eight outputs in either a normal logic state (high or low logic levels) or the high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
SN74LVC374AQDWREPACTIVE-40 to 125V62/04663-01XE0.45 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
SN74LVC374AQPWREPACTIVE-40 to 125V62/04663-01YE0.45 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
V62/04663-01XEACTIVE-40 to 125 0.45 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
V62/04663-01YEACTIVE-40 to 125 0.45 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:54 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksSN74LVC374AQDWREP
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN74LVC374AQPWREP
None Reported
View Distributors
TI Lead Time*: 16 WeeksV62/04663-01XE
None Reported
View Distributors
TI Lead Time*: 20 WeeksV62/04663-01YE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74LVC374AQDWREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC374AQPWREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/04663-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/04663-01YE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74LVC374A-EP Help

Datasheet

Application Notes

View Application Notes for D-Type (3-State) Flip-Flops

User Guides

Selection Guides

Solution Guides

More Literature

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here