|
|
|
|
Other qualified versions of SN74LVC374A-Q1
Product InformationFeatures
Description
The SN74LVC374A octal edge-triggered D-type flip-flop is designed for 2.7-V to 3.6-V VCC operation. This device features 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. This device is particularly suitable for implementing buffer registers, input/output (I/O) ports, bidirectional bus drivers, and working registers. On the positive transition of the clock (CLK) input, the Q outputs are set to the logic levels set up at the data (D) inputs. A buffered output-enable (OE) input can be used to place the eight outputs in either a normal logic state (high or low logic levels) or the high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| CLVC374AQDWRG4Q1 | ACTIVE | -40 to 125 | 0.31 | 1ku | SOIC (DW) | 20 | View | 2000 | Purchase Samples | |
| CLVC374AQPWRG4Q1 | ACTIVE | -40 to 125 | 0.31 | 1ku | TSSOP (PW) | 20 | View | 2000 | Purchase Samples | |
| SN74LVC374AQDWRQ1 | ACTIVE | -40 to 125 | 0.31 | 1ku | SOIC (DW) | 20 | View | 2000 | Purchase Samples | |
| SN74LVC374AQPWRQ1 | ACTIVE | -40 to 125 | 0.31 | 1ku | TSSOP (PW) | 20 | View | 2000 | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:54 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksCLVC374AQDWRG4Q1 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksCLVC374AQPWRG4Q1 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksSN74LVC374AQDWRQ1 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksSN74LVC374AQPWRQ1 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CLVC374AQDWRG4Q1 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CLVC374AQPWRG4Q1 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC374AQDWRQ1 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC374AQPWRQ1 | Pb-Free (RoHS) | CU NIPDAU | Level-1-250C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN74LVC374A-Q1 
View Application Notes for D-Type (3-State) Flip-Flops

Most Popular Tags for SN74LVC374A-Q1: