SN74LVC374A Status: ACTIVE

Octal Edge-Triggered D-Type Flip-Flops With 3-State Outputs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54LVC374A SN74LVC374A
Voltage Nodes(V)3.3, 2.7, 2.5, 1.8  3.3, 2.7, 2.5, 1.8  
Vcc range(V)2.0 to 3.6  2.0 to 3.6  
Input LevelTTL/CMOS  TTL/CMOS  
Output LevelLVTTL  LVTTL  
Output Drive(mA)-24/24  -24/24  
No. of Outputs8  8  
No. of Bits8   
Static Current0.01  0.01  
th(ns)1.5  1.5  
tpd max(ns)8.5  8.5  
tsu(ns)2  2.0  
LogicTrue  True  
Technology FamilyLVC  LVC  
RatingMilitary  Catalog  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN74LVC374A

Version Part Number Definition
Automotive SN74LVC374A-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Enhanced Product SN74LVC374A-EP Supports Defense, Aerospace and Medical Applications
Military SN54LVC374A QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • SN74LVC244A: Octal Buffer/Driver With 3-State Outputs
  • SN74LVC14A: Hex Schmitt-Trigger Inverter
  • SN74LVC1G04: Single Inverter
  • Product Information

    Features

    • Operate From 1.65 V to 3.6 V
    • Inputs Accept Voltages to 5.5 V
    • Max tpd of 6.5 ns at 3.3 V
    • Typical VOLP (Output Ground Bounce)
         <0.8 V at VCC = 3.3 V, TA= 25°C
    • Typical VOHV (Output VOH Undershoot)
         >2 V at VCC = 3.3 V, TA = 25°C
    • Support Mixed-Mode Signal Operation on All Ports (5-V Input/Output Voltage With 3.3-V VCC)
    • Ioff Supports Partial-Power-Down Mode Operation
    • Latch-Up Performance Exceeds 250 mA Per JESD 17
    • ESD Protection Exceeds JESD 22
      • 2000-V Human-Body Model (A114-A)
      • 200-V Machine Model (A115-A)
      • 1000-V Charged-Device Model (C101)

    Description

    The SN54LVC374A octal edge-triggered D-type flip-flop is designed for 2.7-V to 3.6-V VCC operation, and the SN74LVC374A octal edge-triggered D-type flip-flop is designed for 1.65-V to 3.6-V VCC operation.

    These devices feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. These devices are particularly suitable for implementing buffer registers, input/output (I/O) ports, bidirectional bus drivers, and working registers.

    On the positive transition of the clock (CLK) input, the Q outputs are set to the logic levels set up at the data (D) inputs.

    A buffered output-enable (OE)\ input can be used to place the eight outputs in either a normal logic state (high or low logic levels) or the high-impedance state.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
    SN74LVC374ADBLEOBSOLETE-40 to 85 SSOP (DB) | 20 View   Download CAD Format for this FootprintNot Available
    SN74LVC374ADBRACTIVE-40 to 850.26 | 1kuSSOP (DB) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SN74LVC374ADBRE4ACTIVE-40 to 850.26 | 1kuSSOP (DB) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
    SN74LVC374ADBRG4ACTIVE-40 to 850.26 | 1kuSSOP (DB) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SN74LVC374ADGVRACTIVE-40 to 850.29 | 1kuTVSOP (DGV) | 20  2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SN74LVC374ADGVRE4ACTIVE-40 to 850.29 | 1kuTVSOP (DGV) | 20  2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SN74LVC374ADGVRG4ACTIVE-40 to 850.29 | 1kuTVSOP (DGV) | 20  2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SN74LVC374ADWACTIVE-40 to 850.29 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
    SN74LVC374ADWE4ACTIVE-40 to 850.29 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
    SN74LVC374ADWG4ACTIVE-40 to 850.29 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
    SN74LVC374ADWRACTIVE-40 to 850.26 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SN74LVC374ADWRE4ACTIVE-40 to 850.26 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SN74LVC374ADWRG4ACTIVE-40 to 850.26 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SN74LVC374ANACTIVE-40 to 850.37 | 1kuPDIP (N) | 20 View 20 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SN74LVC374ANE4ACTIVE-40 to 850.37 | 1kuPDIP (N) | 20 View 20 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SN74LVC374ANSRACTIVE-40 to 850.26 | 1kuSO (NS) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
    SN74LVC374ANSRE4ACTIVE-40 to 850.26 | 1kuSO (NS) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
    SN74LVC374ANSRG4ACTIVE-40 to 850.26 | 1kuSO (NS) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
    SN74LVC374APWACTIVE-40 to 850.26 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this FootprintPurchase Samples
    SN74LVC374APWE4ACTIVE-40 to 850.26 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this FootprintPurchase Samples
    SN74LVC374APWG4ACTIVE-40 to 850.26 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this FootprintPurchase Samples
    SN74LVC374APWLEOBSOLETE-40 to 85 TSSOP (PW) | 20 View   Download CAD Format for this FootprintNot Available
    SN74LVC374APWRACTIVE-40 to 850.26 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SN74LVC374APWRE4ACTIVE-40 to 850.26 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SN74LVC374APWRG4ACTIVE-40 to 850.26 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Footprint
    SN74LVC374APWTACTIVE-40 to 850.35 | 1kuTSSOP (PW) | 20 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
    SN74LVC374APWTE4ACTIVE-40 to 850.35 | 1kuTSSOP (PW) | 20 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
    SN74LVC374APWTG4ACTIVE-40 to 850.35 | 1kuTSSOP (PW) | 20 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
    SN74LVC374ARGYRACTIVE-40 to 850.37 | 1kuQFN (RGY) | 20  1000 | LARGE T&R 
    SN74LVC374ARGYRG4ACTIVE-40 to 850.37 | 1kuQFN (RGY) | 20  1000 | LARGE T&R Purchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:56 AM GMT, 24 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 15 WeeksSN74LVC374ADBR
    AsiaWPI >1k
    TI Lead Time*: 15 WeeksSN74LVC374ADBRE4
    None Reported
    View Distributors
    TI Lead Time*: 15 WeeksSN74LVC374ADBRG4
    None Reported
    View Distributors
    TI Lead Time*: 12 WeeksSN74LVC374ADGVR
    WorldwideDigiKey >1k
    TI Lead Time*: 12 WeeksSN74LVC374ADGVRE4
    WorldwideDigiKey  Available
    TI Lead Time*: 12 WeeksSN74LVC374ADGVRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksSN74LVC374ADW
    AmericasArrow 3
    Rochester Electronics >1k
    AsiaWPI 57
    EuropeAvnet-SILICA >1k
    Spoerle 25
    WorldwideDigiKey 124
    Mouser Electronics 784
    TI Lead Time*: 20 WeeksSN74LVC374ADWE4
    AmericasAvnet 375
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksSN74LVC374ADWG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksSN74LVC374ADWR
    AmericasArrow >1k
    Rochester Electronics >1k
    AsiaWintech >1k
    WorldwideDigiKey 8
    Mouser Electronics >1k
    TI Lead Time*: 20 WeeksSN74LVC374ADWRE4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksSN74LVC374ADWRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 14 WeeksSN74LVC374AN
    AmericasRochester Electronics >1k
    AsiaFarnell Asia 600
    EuropeFarnell 600
    WorldwideDigiKey 101
    TI Lead Time*: 14 WeeksSN74LVC374ANE4
    WorldwideDigiKey  Available
    TI Lead Time*: 15 WeeksSN74LVC374ANSR
    AsiaFarnell Asia >1k
    EuropeFarnell >1k
    TI Lead Time*: 15 WeeksSN74LVC374ANSRE4
    None Reported
    View Distributors
    TI Lead Time*: 15 WeeksSN74LVC374ANSRG4
    WorldwideMouser Electronics >1k
    TI Lead Time*: 20 WeeksSN74LVC374APW
    AmericasArrow 630
    Rochester Electronics 965
    AsiaFarnell Asia 744
    EuropeAbacus Polar 2
    Farnell 744
    WorldwideDigiKey  Available
    Mouser Electronics 160
    TI Lead Time*: 20 WeeksSN74LVC374APWE4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksSN74LVC374APWG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksSN74LVC374APWR
    AmericasArrow >1k
    AsiaFarnell Asia 5
    WPI >1k
    Wintech >1k
    WorldwideDigiKey >1k
    Mouser Electronics >1k
    TI Lead Time*: 20 WeeksSN74LVC374APWRE4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksSN74LVC374APWRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksSN74LVC374APWT
    AmericasRochester Electronics >1k
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksSN74LVC374APWTE4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksSN74LVC374APWTG4
    WorldwideDigiKey  Available
    TI Lead Time*: 16 WeeksSN74LVC374ARGYR
    AmericasRochester Electronics 1k
    AsiaWPI 945
    WorldwideDigiKey 178
    TI Lead Time*: 16 WeeksSN74LVC374ARGYRG4
    WorldwideDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    SN74LVC374ADBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVC374ADBRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVC374ADBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVC374ADGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVC374ADGVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVC374ADGVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVC374ADW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVC374ADWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVC374ADWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVC374ADWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVC374ADWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVC374ADWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVC374AN RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    SN74LVC374ANE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    SN74LVC374ANSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVC374ANSRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVC374ANSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVC374APW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVC374APWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVC374APWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVC374APWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVC374APWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVC374APWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVC374APWT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVC374APWTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVC374APWTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVC374ARGYR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    SN74LVC374ARGYRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for SN74LVC374A Help

    Datasheet

    Application Notes

    View Application Notes for D-Type (3-State) Flip-Flops

    User Guides

    Selection Guides

    Solution Guides

    More Literature

    Simulation Models

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    SN74LVC244A Octal Buffer/Driver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
    SN74LVC14A Hex Schmitt-Trigger Inverter BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
    SN74LVC1G04 Single Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
    SN74LVC138A 3-Line To 8-Line decoder/Demultiplexer DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
    SN74LVC08A Quadruple 2-Input Positive-AND Gate GATES-AND GATES TI customers also evaluated this product.
    SN74CBTD3305C Dual FET Bus Switch with -2 V Undershoot-Protection and Level Shifting VOLTAGE LEVEL TRANSLATION-TRANSLATING BUS SWITCHES TI customers also evaluated this product.
    TPS3106K33 Ultra Low-Supply Current/Supply-Voltage Supervisory Circuits POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
    DAC715 16-Bit Digital-to-Analog Converter with 16-Bit Bus Interface DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
    TPS65021 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C interface and Dynamic Voltage Scaling POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
    SN74LVC04A Hex Inverter BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here