|
|
|
|
Other qualified versions of SN74LVC4245A
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
This 8-bit (octal) noninverting bus transceiver contains two separate supply rails; B port has VCCB, which is set at 3.3 V, and A port has VCCA, which is set at 5 V. This allows for translation from a 3.3-V to a 5-V environment, and vice versa. The SN74LVC4245A is designed for asynchronous communication between data buses. The device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE)\ input can be used to disable the device so the buses are effectively isolated. The control circuitry (DIR, OE\) is powered by VCCA. The SN74LVC4245A pinout allows the designer to switch to a normal all-3.3-V or all-5-V 20-pin 245 device without board re-layout. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| SN74LVC4245ADBR | ACTIVE | -40 to 85 | 0.66 | 1ku | SSOP (DB) | 24 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| SN74LVC4245ADBRE4 | ACTIVE | -40 to 85 | 0.66 | 1ku | SSOP (DB) | 24 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| SN74LVC4245ADBRG4 | ACTIVE | -40 to 85 | 0.66 | 1ku | SSOP (DB) | 24 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| SN74LVC4245ADW | ACTIVE | -40 to 85 | 0.75 | 1ku | SOIC (DW) | 24 | View | 25 | TUBE | Purchase Samples | |
| SN74LVC4245ADWE4 | ACTIVE | -40 to 85 | 0.75 | 1ku | SOIC (DW) | 24 | View | 25 | TUBE | Purchase Samples | |
| SN74LVC4245ADWG4 | ACTIVE | -40 to 85 | 0.75 | 1ku | SOIC (DW) | 24 | View | 25 | TUBE | Purchase Samples | |
| SN74LVC4245ADWR | ACTIVE | -40 to 85 | 0.70 | 1ku | SOIC (DW) | 24 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| SN74LVC4245ADWRE4 | ACTIVE | -40 to 85 | 0.70 | 1ku | SOIC (DW) | 24 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| SN74LVC4245ADWRG4 | ACTIVE | -40 to 85 | 0.70 | 1ku | SOIC (DW) | 24 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| SN74LVC4245APW | ACTIVE | -40 to 85 | 0.75 | 1ku | TSSOP (PW) | 24 | View | 60 | TUBE | Purchase Samples | |
| SN74LVC4245APWE4 | ACTIVE | -40 to 85 | 0.75 | 1ku | TSSOP (PW) | 24 | View | 60 | TUBE | Purchase Samples | |
| SN74LVC4245APWG4 | ACTIVE | -40 to 85 | 0.75 | 1ku | TSSOP (PW) | 24 | View | 60 | TUBE | Purchase Samples | |
| SN74LVC4245APWR | ACTIVE | -40 to 85 | 0.70 | 1ku | TSSOP (PW) | 24 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| SN74LVC4245APWRE4 | ACTIVE | -40 to 85 | 0.70 | 1ku | TSSOP (PW) | 24 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| SN74LVC4245APWRG4 | ACTIVE | -40 to 85 | 0.70 | 1ku | TSSOP (PW) | 24 | View | 2000 | LARGE T&R | ||
| SN74LVC4245APWT | ACTIVE | -40 to 85 | 0.99 | 1ku | TSSOP (PW) | 24 | View | 250 | SMALL T&R | Purchase Samples | |
| SN74LVC4245APWTE4 | ACTIVE | -40 to 85 | 0.99 | 1ku | TSSOP (PW) | 24 | View | 250 | SMALL T&R | Purchase Samples | |
| SN74LVC4245APWTG4 | ACTIVE | -40 to 85 | 0.99 | 1ku | TSSOP (PW) | 24 | View | 250 | SMALL T&R | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:26 AM GMT, 09 Feb 2010 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksSN74LVC4245ADBR | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | >1k | |
| TI Lead Time*: 20 WeeksSN74LVC4245ADBRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksSN74LVC4245ADBRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksSN74LVC4245ADW | |||
| Americas | Avnet | >1k | |
| Rochester Electronics | 582 | ||
| Asia | Farnell Asia | >1k | |
| Europe | Arrow Northern Europe | 50 | |
| Avnet-SILICA | 100 | ||
| Compel | >1k | ||
| Farnell | >1k | ||
| TI Lead Time*: 20 WeeksSN74LVC4245ADWE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksSN74LVC4245ADWG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksSN74LVC4245ADWR | |||
| Americas | Arrow | >1k | |
| Asia | Farnell Asia | >1k | |
| WPI | >1k | ||
| Europe | Avnet-SILICA | >1k | |
| Farnell | 999 | ||
| TI Lead Time*: 20 WeeksSN74LVC4245ADWRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksSN74LVC4245ADWRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 22 WeeksSN74LVC4245APW | |||
| Asia | Farnell Asia | 237 | |
| Europe | Avnet-SILICA | 780 | |
| Farnell | 237 | ||
| TI Lead Time*: 22 WeeksSN74LVC4245APWE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 22 WeeksSN74LVC4245APWG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 22 WeeksSN74LVC4245APWR | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 22 WeeksSN74LVC4245APWRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 22 WeeksSN74LVC4245APWRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 22 WeeksSN74LVC4245APWT | |||
| None Reported View Distributors | |||
| TI Lead Time*: 22 WeeksSN74LVC4245APWTE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 22 WeeksSN74LVC4245APWTG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN74LVC4245ADBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC4245ADBRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC4245ADBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC4245ADW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC4245ADWE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC4245ADWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC4245ADWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC4245ADWRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC4245ADWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC4245APW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC4245APWE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC4245APWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC4245APWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC4245APWRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC4245APWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC4245APWT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC4245APWTE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC4245APWTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN74LVC4245A 
View Application Notes for Dual Supply Translators
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN74LVC8T245 | 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and Three-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74LVC2T45 | Dual-Bit Dual Supply Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74ALVC164245 | 16-Bit 2.5-V to 3.3-V/3.3-V To 5-V Level Shifting Transceiver With 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74AVC8T245 | 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74LVC1T45 | Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74LVCC3245A | Octal Bus Transceiver With Adjustable Output Voltage and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74AVC4T245 | 4-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74AVC2T45 | Dual-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74LVCC4245A | Octal Bus Transceiver With Adjustable Output Voltage and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74LVC4245A-EP | Enhanced Product Octal Bus Transceiver And 3.3-V To 5-V Shifter With 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74LVC245A | Octal Bus Transceiver With 3-State Outputs | BUFFER/DRIVER/TRANSCEIVER-STANDARD TRANSCEIVER | TI customers also evaluated this product. |
| SN74LVC2G125 | Dual Bus Buffer Gate with 3-State Outputs | LL NON-INVERTING BUFFER AND DRIVER-LL BUFFER GATE WITH 3-STATE OUTPUT | TI customers also evaluated this product. |
| SN74LVC244A | Octal Buffer/Driver With 3-State Outputs | BUFFER/DRIVER/TRANSCEIVER-NON-INVERTING BUFFER/DRIVER | TI customers also evaluated this product. |
| SN74LVC08A | Quadruple 2-Input Positive-AND Gate | GATE-AND GATE | TI customers also evaluated this product. |
| OP07C | Low-Offset Voltage Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| SN75160B | Octal General-Purpose Interface Bus Transceiver | OTHER INTERFACE-OTHER LINE CIRCUITS | TI customers also evaluated this product. |
| DRV603 | 3-Vrms DirectPath Pop-Free Variable Input Gain Line Driver with Diff Inputs | AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS | TI customers also evaluated this product. |
| SN74HC14 | Hex Schmitt-Trigger Inverters | BUFFER/DRIVER/TRANSCEIVER-INVERTING BUFFER/DRIVER | TI customers also evaluated this product. |
| TL16C554A | Quad UART with 16-Byte FIFOs | INTERFACE-UARTS | TI customers also evaluated this product. |
| SN74LVC1G32 | Single 2-Input Positive-OR Gate | LL GATE-LL OR GATE | TI customers also evaluated this product. |

Most Popular Tags for SN74LVC4245A: