SN74LVC573A-Q1 Status: ACTIVE

Automotive Catalog Octal Transparent D-Type Latches With 3-State Outputs


      
         
Alert me about changes<br/>to this product

 SN74LVC573A-Q1
Voltage Nodes(V)3.3, 2.7  
Vcc range(V)2.0 to 3.6  
Input LevelTTL/CMOS  
Output LevelLVTTL  
LogicTrue  
No. of Outputs8  
Output Drive(mA)-24/24  
Static Current0.01  
th(ns)2.5  
Technology FamilyLVC  
tsu(ns)2  
tpd max(ns)7.7  
RatingAutomotive  
 Samples
 Inventory

Other qualified versions of SN74LVC573A-Q1

Version Part Number Definition
Catalog SN74LVC573A TI's standard catalog product
Enhanced Product SN74LVC573A-EP Supports Defense, Aerospace and Medical Applications
Military SN54LVC573A QML certified for Military and Defense Applications

Product Information

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per
    MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Operates From 2 V to 3.6 V
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 6.9 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce) < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)> 2 V at VCC = 3.3 V, TA = 25°C
  • Supports Mixed-Mode Signal Operation on All Ports (5-V Input/Output Voltage With 3.3-V VCC)
  • Ioff Supports Partial-Power-Down Mode Operation

DESCRIPTION/ORDERING INFORMATION

The SN74LVC573A octal transparent D-type latch is designed for 2.7-V to 3.6-V VCC operation.

This device features 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. It is particularly suitable for implementing buffer registers, input/output (I/O) ports, bidirectional bus drivers, and working registers.

While the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When LE is taken low, the Q outputs are latched at the logic levels at the D inputs.

A buffered output-enable (OE) input can be used to place the eight outputs in either a normal logic state (high or low logic levels) or the high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and increased drive provide the capability to drive bus lines without interface or pullup components.

OE does not affect the internal operations of the latches. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of this device as a translator in a mixed 3.3-V/5-V system environment.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
CLVC573AQDWRG4Q1ACTIVE-40 to 1250.31 | 1kuSOIC (DW) | 20 View 2000 Purchase Samples
CLVC573AQPWRG4Q1ACTIVE-40 to 1250.31 | 1kuTSSOP (PW) | 20 View 2000 Purchase Samples
SN74LVC573AQDWRQ1ACTIVE-40 to 1250.31 | 1kuSOIC (DW) | 20 View 2000 Download CAD Format for this FootprintPurchase Samples
SN74LVC573AQPWRQ1ACTIVE-40 to 1250.31 | 1kuTSSOP (PW) | 20 View 2000 Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:56 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksCLVC573AQDWRG4Q1
None Reported
View Distributors
TI Lead Time*: 20 WeeksCLVC573AQPWRG4Q1
None Reported
View Distributors
TI Lead Time*: 18 WeeksSN74LVC573AQDWRQ1
WorldwideMouser Electronics >1k
TI Lead Time*: 18 WeeksSN74LVC573AQPWRQ1
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CLVC573AQDWRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CLVC573AQPWRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC573AQDWRQ1 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-2-250C-1 YEAR/Level-1-235C-UNLIMViewView
SN74LVC573AQPWRQ1 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-1-250C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74LVC573A-Q1 Help

Datasheet

Application Notes

View Application Notes for D-Type Latches

User Guides

Selection Guides

Solution Guides

More Literature

Support and Community

Customer Tags Help

Most Popular Tags for SN74LVC573A-Q1:

View All Tags

Other Support



Click Here