SN74LVC74A-EP Status: ACTIVE

Enhanced Product Dual Positive-Edge-Triggered D-Type Flip-Flops With Clear And Preset


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54LVC74A SN74LVC74A-EP
Voltage Nodes(V)3.3, 2.7, 2.5, 1.8  3.3, 2.7  
Vcc range(V)2.0 to 3.6  2.0 to 3.6  
Input LevelTTL/CMOS  TTL/CMOS  
Output LevelLVTTL  LVTTL  
Output Drive(mA)-24/24  -24/24  
No. of Bits2  2  
No. of Outputs4   
Static Current0.01  0.01  
th(ns)1  1  
tpd max(ns)5.4  5.2  
tsu(ns)3  3  
Technology FamilyLVC  LVC  
RatingMilitary  HiRel Enhanced Product  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN74LVC74A-EP

Version Part Number Definition
Automotive SN74LVC74A-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Catalog SN74LVC74A TI's standard catalog product
Military SN54LVC74A QML certified for Military and Defense Applications

Product Information

Features

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of -40°C to 125°C and -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Operates From 2 V to 3.6 V
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 5.2 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce) <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot) >2 V at VCC = 3.3 V, TA = 25°C

(1)Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

DESCRIPTION/ORDERING INFORMATION

The SN74LVC74A dual positive-edge-triggered D-type flip-flop is designed for 2.7-V to 3.6-V VCC operation.

A low level at the preset (PRE) or clear (CLR) inputs sets or resets the outputs, regardless of the levels of the other inputs. When PRE and CLR are inactive (high), data at the data (D) input meeting the setup time requirements is transferred to the outputs on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not directly related to the rise time of the clock pulse. Following the hold-time interval, data at the D input can be changed without affecting the levels at the outputs.

Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of this device as a translator in a mixed 3.3 V/5 V system environment.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
SN74LVC74AMDREPACTIVE-55 to 125V62/04669-02XE0.51 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74LVC74AMPWREPACTIVE-55 to 125V62/04669-02YE0.51 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
SN74LVC74AQDREPACTIVE-40 to 125V62/04669-01XE0.28 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
SN74LVC74AQPWREPACTIVE-40 to 125V62/04669-01YE0.26 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
V62/04669-01XEACTIVE-40 to 125 0.28 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
V62/04669-01YEACTIVE-40 to 125 0.26 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
V62/04669-02XEACTIVE-55 to 125 0.51 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
V62/04669-02YEACTIVE-55 to 125 0.51 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:53 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksSN74LVC74AMDREP
AmericasArrow >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksSN74LVC74AMPWREP
WorldwideMouser Electronics >1k
TI Lead Time*: 16 WeeksSN74LVC74AQDREP
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksSN74LVC74AQPWREP
WorldwideMouser Electronics >1k
TI Lead Time*: 16 WeeksV62/04669-01XE
None Reported
View Distributors
TI Lead Time*: 20 WeeksV62/04669-01YE
None Reported
View Distributors
TI Lead Time*: 16 WeeksV62/04669-02XE
None Reported
View Distributors
TI Lead Time*: 20 WeeksV62/04669-02YE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74LVC74AMDREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC74AMPWREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC74AQDREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC74AQPWREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/04669-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/04669-01YE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/04669-02XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/04669-02YE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74LVC74A-EP Help

Datasheet

Application Notes

View Application Notes for D-Type Flip-Flops

User Guides

Selection Guides

Solution Guides

More Literature

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here