SN74LVC74A-Q1 Status: ACTIVE

Automotive Catalog Dual Positive-Edge-Triggered D-Type Flip-Flops With Clear And Preset


      
         
Alert me about changes<br/>to this product

 SN74LVC74A-Q1
Voltage Nodes(V)3.3, 2.7  
Vcc range(V)2.0 to 3.6  
Input LevelTTL/CMOS  
Output LevelLVTTL  
Output Drive(mA)-24/24  
No. of Bits2  
Static Current0.01  
th(ns)1  
tpd max(ns)5.2  
tsu(ns)3  
Technology FamilyLVC  
RatingAutomotive  
 Samples
 Inventory

Other qualified versions of SN74LVC74A-Q1

Version Part Number Definition
Catalog SN74LVC74A TI's standard catalog product
Enhanced Product SN74LVC74A-EP Supports Defense, Aerospace and Medical Applications
Military SN54LVC74A QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • SN74LVC74A: Dual Positive-Edge-Triggered D-Type Flip-Flops With Clear And Preset

Product Information

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Operates From 2 V to 3.6 V
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 5.2 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce) <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)>2 V at VCC = 3.3 V, TA = 25°C

DESCRIPTION/ORDERING INFORMATION

The SN74LVC74A-Q1 dual positive-edge-triggered D-type flip-flop is designed for 2.7-V to 3.6-V VCC operation.

A low level at the preset (PRE) or clear (CLR) inputs sets or resets the outputs, regardless of the levels of the other inputs. When PRE and CLR are inactive (high), data at the data (D) input meeting the setup time requirements is transferred to the outputs on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not directly related to the rise time of the clock pulse. Following the hold-time interval, data at the D input can be changed without affecting the levels at the outputs.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of this device as a translator in a mixed 3.3-V/5-V system environment.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
SN74LVC74AQDRG4Q1ACTIVE-40 to 1250.19 | 1kuSOIC (D) | 14 View 2500 Purchase Samples
SN74LVC74AQDRQ1ACTIVE-40 to 1250.19 | 1kuSOIC (D) | 14 View 2500 Download CAD Format for this FootprintPurchase Samples
SN74LVC74AQPWRG4Q1ACTIVE-40 to 1250.19 | 1kuTSSOP (PW) | 14 View 2000 Purchase Samples
SN74LVC74AQPWRQ1ACTIVE-40 to 1250.19 | 1kuTSSOP (PW) | 14 View 2000 Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:55 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN74LVC74AQDRG4Q1
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN74LVC74AQDRQ1
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN74LVC74AQPWRG4Q1
EuropeEBV Elektronik 1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN74LVC74AQPWRQ1
AmericasArrow >1k
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74LVC74AQDRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC74AQDRQ1 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-2-250C-1 YEAR/Level-1-235C-UNLIMViewView
SN74LVC74AQPWRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVC74AQPWRQ1 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-1-250C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74LVC74A-Q1 Help

Datasheet

Application Notes

View Application Notes for D-Type Flip-Flops

User Guides

Selection Guides

Solution Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74LVC74A Dual Positive-Edge-Triggered D-Type Flip-Flops With Clear And Preset FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for SN74LVC74A-Q1:

View All Tags

Other Support



Click Here