|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Widebus is a trademark of Texas Instruments. DESCRIPTION/ORDERING INFORMATIONThis 16-bit (dual-octal) noninverting bus transceiver is designed for 1.65-V to 3.6-V VCC operation. This device can be used as two 8-bit transceivers or one 16-bit transceiver. The SN74LVCH16245A is designed for asynchronous communication between data buses. The logic levels of the direction-control (DIR) input and the output-enable (OE) input activate either the B-port outputs or the A-port outputs or place both output ports into the high-impedance mode. The device transmits data from the A bus to the B bus when the B-port outputs are activated, and from the B bus to the A bus when the A-port outputs are activated. The input circuitry on both A and B ports always is active and must have a logic HIGH or LOW level applied to prevent excess ICC and ICCZ. Active bus-hold circuitry holds unused or undriven data inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended. The bus-hold circuitry is part of the input circuit and is not disabled by OE or DIR. To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver. Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of these devices as translators in a mixed 3.3-V/5-V system environment. This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| 74LVCH16245ADGGRG4 | ACTIVE | -40 to 85 | 0.84 | 1ku | TSSOP (DGG) | 48 | View | 2000 | LARGE T&R | ||
| 74LVCH16245ADGVRE4 | ACTIVE | -40 to 85 | 0.84 | 1ku | TVSOP (DGV) | 48 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| 74LVCH16245ADGVRG4 | ACTIVE | -40 to 85 | 0.84 | 1ku | TVSOP (DGV) | 48 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| 74LVCH16245ADLRG4 | ACTIVE | -40 to 85 | 0.84 | 1ku | SSOP (DL) | 48 | View | 1000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| SN74LVCH16245ADGGR | ACTIVE | -40 to 85 | 0.84 | 1ku | TSSOP (DGG) | 48 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| SN74LVCH16245ADGVR | ACTIVE | -40 to 85 | 0.84 | 1ku | TVSOP (DGV) | 48 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| SN74LVCH16245ADL | ACTIVE | -40 to 85 | 0.92 | 1ku | SSOP (DL) | 48 | View | 25 | TUBE | Purchase Samples | |
| SN74LVCH16245ADLG4 | ACTIVE | -40 to 85 | 0.92 | 1ku | SSOP (DL) | 48 | View | 25 | TUBE | Purchase Samples | |
| SN74LVCH16245ADLR | ACTIVE | -40 to 85 | 0.84 | 1ku | SSOP (DL) | 48 | View | 1000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| SN74LVCH16245AGQLR | ACTIVE | -40 to 85 | 2.64 | 1ku | BGA MICROSTAR JUNIOR (GQL) | 56 | View | 1000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| SN74LVCH16245AGRDR | ACTIVE | -40 to 85 | 1.98 | 1ku | BGA MICROSTAR JUNIOR (GRD) | 54 | 1000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| SN74LVCH16245AZQLR | ACTIVE | -40 to 85 | 1.72 | 1ku | BGA MICROSTAR JUNIOR (ZQL) | 56 | View | 1000 | LARGE T&R | Purchase Samples | |
| SN74LVCH16245AZRDR | ACTIVE | -40 to 85 | 1.28 | 1ku | BGA MICROSTAR JUNIOR (ZRD) | 54 | 1000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:53 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 Weeks74LVCH16245ADGGRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 12 Weeks74LVCH16245ADGVRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 12 Weeks74LVCH16245ADGVRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 Weeks74LVCH16245ADLRG4 | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 644 | ||
| TI Lead Time*: 20 WeeksSN74LVCH16245ADGGR | |||
| Americas | Arrow | 602 | |
| Rochester Electronics | >1k | ||
| Asia | WPI | >1k | |
| Europe | EBV Elektronik | >1k | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 12 WeeksSN74LVCH16245ADGVR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 773 | ||
| TI Lead Time*: 15 WeeksSN74LVCH16245ADL | |||
| Americas | Arrow | 571 | |
| Newark | 846 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 143 | |
| Europe | Arrow Southern Europe | 475 | |
| Avnet-SILICA | 750 | ||
| EBV Elektronik | >1k | ||
| Farnell | 143 | ||
| Worldwide | DigiKey | 425 | |
| Mouser Electronics | 656 | ||
| TI Lead Time*: 15 WeeksSN74LVCH16245ADLG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksSN74LVCH16245ADLR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 562 | ||
| TI Lead Time*: 8 WeeksSN74LVCH16245AGQLR | |||
| Americas | Arrow | 1k | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 250 | ||
| TI Lead Time*: 8 WeeksSN74LVCH16245AGRDR | |||
| Americas | Rochester Electronics | 1k | |
| Worldwide | DigiKey | 329 | |
| TI Lead Time*: 8 WeeksSN74LVCH16245AZQLR | |||
| Americas | Arrow | >1k | |
| Avnet | 1k | ||
| Asia | Farnell Asia | 542 | |
| Europe | Farnell | 542 | |
| Worldwide | Mouser Electronics | 932 | |
| TI Lead Time*: 8 WeeksSN74LVCH16245AZRDR | |||
| Worldwide | DigiKey | 756 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| 74LVCH16245ADGGRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74LVCH16245ADGVRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74LVCH16245ADGVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74LVCH16245ADLRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVCH16245ADGGR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVCH16245ADGVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVCH16245ADL | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVCH16245ADLG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVCH16245ADLR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVCH16245AGQLR | TBD | SNPB | Level-1-240C-UNLIM | View | View |
| SN74LVCH16245AGRDR | TBD | SNPB | Level-1-240C-UNLIM | View | View |
| SN74LVCH16245AZQLR | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
| SN74LVCH16245AZRDR | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN74LVCH16245A 
View Application Notes for Standard Transceivers
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN74LVC245A | Octal Bus Transceiver With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS | TI customers also evaluated this product. |
| SN74LVC16245A | 16-Bit Bus Transceiver With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS | TI customers also evaluated this product. |
| SN74LVCH16T245 | SN74LVCH16T245 | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| PCA9515A | Dual Bidirectional I2C Bus and SMBus Repeater | I2C (SL)-I2C HUBS, BUFFERS, AND REPEATERS | TI customers also evaluated this product. |
| SN74LVC1G08 | Single 2-Input Positive-AND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| SN74LVC1G175 | Single D-Type Flip-Flop with Asynchronous Clear | LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER | TI customers also evaluated this product. |
| PTH08T240W | 10-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| SN74LVC1G126 | Single Bus Buffer Gate With 3-State Outputs | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TPS5430 | 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS2065 | Single 1A Current-Limited, Power-Distribution Switches for USB Applications | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| SN74ACT08 | Quadruple 2-Input Positive-AND Gates | GATES-AND GATES | TI customers also evaluated this product. |

No Tags are Available for this Part Number