SN74LVCH16374A Status: ACTIVE

16-Bit Edge-Triggered D-Type Flip-Flop With 3-State Outputs

      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74LVCH16374A
Voltage Nodes(V)3.3, 2.7, 2.5, 1.8  
Vcc range(V)2.0 to 3.6  
Input LevelTTL/CMOS  
Output LevelLVTTL  
Output Drive(mA)-24/24  
No. of Outputs16  
Static Current0.02  
th(ns)1.5  
tpd max(ns)7.5  
tsu(ns)2  
LogicTrue  
Technology FamilyLVC  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • LMV324: Quad Low-Voltage Rail-to-Rail Output Operational Amplifier
  • SN74AUP1G14: Low-Power Single Schmitt-Trigger Inverter
  • SN74AHC1G32: Single 2-Input Positive-OR Gate
  • Product Information

    Features

    • Member of the Texas Instruments Widebus™ Family
    • Operates From 1.65 V to 3.6 V
    • Inputs Accept Voltages to 5.5 V
    • Max tpd of 4.5 ns at 3.3 V
    • Typical VOLP (Output Ground Bounce) <0.8 V at VCC = 3.3 V, TA = 25°C
    • Typical VOHV (Output VOH Undershoot) >2 V at VCC = 3.3 V, TA = 25°C
    • Ioff Supports Partial-Power-Down Mode Operation
    • Supports Mixed-Mode Signal Operation on All Ports (5-V Input and Output Voltages With 3.3-V VCC)
    • Bus Hold on Data Inputs Eliminates the Need for External Pullup/Pulldown Resistors
    • Latch-Up Performance Exceeds 250 mA Per JESD 17
    • ESD Protection Exceeds JESD 22
      • 2000-V Human-Body Model (A114-A)
      • 1000-V Charged-Device Model (C101)

    Widebus is a trademark of Texas Instruments.

    DESCRIPTION/ORDERING INFORMATION

    This 16-bit edge-triggered D-type flip-flop is designed for 1.65-V to 3.6-V VCC operation.

    A buffered output-enable (OE) input can be used to place the eight outputs in either a normal logic state (high or low logic levels) or the high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and increased drive provide the capability to drive bus lines without interface or pullup components.

    OE does not affect internal operations of the flip-flop. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.

    To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

    Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of this device as a translator in a mixed 3.3-V/5-V system environment.

    Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.

    The SN74LVCH16374A is particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers. It can be used as two 8-bit flip-flops or one 16-bit flip-flop. On the positive transition of the clock (CLK) input, the Q outputs of the flip-flop take on the logic levels set up at the data (D) inputs.

    This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
    74LVCH16374ADGGRG4ACTIVE-40 to 850.84 | 1kuTSSOP (DGG) | 48 View 2000 | LARGE T&R Download CAD Format for this Footprint
    74LVCH16374ADGVRE4ACTIVE-40 to 850.92 | 1kuTVSOP (DGV) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    74LVCH16374ADGVRG4ACTIVE-40 to 850.92 | 1kuTVSOP (DGV) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    74LVCH16374ADLG4ACTIVE-40 to 850.84 | 1kuSSOP (DL) | 48 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
    74LVCH16374ADLRG4ACTIVE-40 to 850.84 | 1kuSSOP (DL) | 48 View 1000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SN74LVCH16374ADGGRACTIVE-40 to 850.84 | 1kuTSSOP (DGG) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SN74LVCH16374ADGVRACTIVE-40 to 850.92 | 1kuTVSOP (DGV) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SN74LVCH16374ADLACTIVE-40 to 850.84 | 1kuSSOP (DL) | 48 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
    SN74LVCH16374ADLRACTIVE-40 to 850.84 | 1kuSSOP (DL) | 48 View 1000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SN74LVCH16374AGQLRNRND-40 to 852.64 | 1kuBGA MICROSTAR JUNIOR (GQL) | 56 View 1000 | LARGE T&R Download CAD Format for this FootprintNot Available
    SN74LVCH16374AZQLRACTIVE-40 to 851.72 | 1kuBGA MICROSTAR JUNIOR (ZQL) | 56 View 1000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

      TI Inventory Status Reported Distributor Inventory
    74LVCH16374ADGGRG4As of 9:45 AM GMT, 03 Jul 2009As of 9:45 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     13 WeeksNone Reported
    View Distributors
       
    74LVCH16374ADGVRE4As of 9:45 AM GMT, 03 Jul 2009As of 9:45 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     5 Weeks AmericasDigiKey  Available
     Rochester Electronics >1k
    74LVCH16374ADGVRG4As of 9:45 AM GMT, 03 Jul 2009As of 9:45 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     5 Weeks AmericasDigiKey  Available
    74LVCH16374ADLG4As of 9:45 AM GMT, 03 Jul 2009As of 9:45 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     4 Weeks AmericasDigiKey  Available
    74LVCH16374ADLRG4As of 9:45 AM GMT, 03 Jul 2009As of 9:45 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     5 Weeks AmericasDigiKey  Available
    SN74LVCH16374ADGGRAs of 9:45 AM GMT, 03 Jul 2009As of 9:45 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     13 Weeks AmericasMouser Electronics >1k
     Rochester Electronics >1k
     AsiaWPI >1k
    SN74LVCH16374ADGVRAs of 9:45 AM GMT, 03 Jul 2009As of 9:45 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     5 Weeks AmericasDigiKey >1k
     Mouser Electronics >1k
     Rochester Electronics >1k
    SN74LVCH16374ADLAs of 9:45 AM GMT, 03 Jul 2009As of 9:45 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     4 Weeks AmericasArrow 1k
     DigiKey  Available
     Rochester Electronics >1k
     EuropeEBV Elektronik 425
    SN74LVCH16374ADLRAs of 9:45 AM GMT, 03 Jul 2009As of 9:45 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     5 Weeks AmericasDigiKey 836
     Mouser Electronics 870
     Rochester Electronics >1k
    SN74LVCH16374AGQLRAs of 9:45 AM GMT, 03 Jul 2009As of 9:45 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     Call**AmericasRochester Electronics >1k
    SN74LVCH16374AZQLRAs of 9:45 AM GMT, 03 Jul 2009As of 9:45 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     4 WeeksNone Reported
    View Distributors
       
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    74LVCH16374ADGGRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    74LVCH16374ADGVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    74LVCH16374ADGVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    74LVCH16374ADLG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    74LVCH16374ADLRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVCH16374ADGGR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVCH16374ADGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVCH16374ADL RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVCH16374ADLR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVCH16374AGQLR  TBD SNPB Level-1-240C-UNLIMViewView
    SN74LVCH16374AZQLR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for SN74LVCH16374A Help

    Datasheet

    Application Notes

    View Application Notes for D-Type (3-State) Flip-Flops

    User Guides

    Selection Guides

    Solution Guides

    Simulation Models

    More Literature

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    LMV324 Quad Low-Voltage Rail-to-Rail Output Operational Amplifier OPERATIONAL AMPLIFIERS-STANDARD LINEAR AMPLIFIERS TI customers also evaluated this product.
    SN74AUP1G14 Low-Power Single Schmitt-Trigger Inverter LITTLE LOGIC-SINGLE-GATES TI customers also evaluated this product.
    SN74AHC1G32 Single 2-Input Positive-OR Gate LITTLE LOGIC-SINGLE-GATES TI customers also evaluated this product.
    SN74AUC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-SINGLE-GATES TI customers also evaluated this product.
    SN74LV138A 3-Line To 8-Line Decoders/Demultiplexers DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
    UCC28600 8-Pin Quasi Resonant Flyback Green Mode Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
    TPS5450 5.5V to 36V, 5A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
    TPS40007 Low Input (2.25V-5.5V) 300 kHz Frequency, Synchronous Buck Controller, Source/ Sink, Prebias Operati NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
    TPS3808G01 Low Quiescent Current, Programmable-Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
    SN75176B Differential Bus Transceiver INTERFACE-RS-485 TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click 

Here