SN74LVTH16244A-EP Status: ACTIVE

Enhanced Product 3.3-V Abt 16-Bit Buffer/Driver With 3-State Outputs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74LVTH16244A SN74LVTH16244A-EP
Voltage Nodes(V)3.3, 2.7  3.3, 2.7  
Vcc range(V)2.7 to 3.6  2.7 to 3.6  
LogicTrue  True  
Input LevelTTL/CMOS  TTL/CMOS  
Output LevelLVTTL  LVTTL  
Output Drive(mA)-32/64  -24/24  
No. of Outputs16  16  
tpd max(ns)4.1  4.4  
Static Current2.54  5  
RatingCatalog  HiRel Enhanced Product  
Technology FamilyLVT  LVT  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN74LVTH16244A-EP

Version Part Number Definition
Catalog SN74LVTH16244A TI's standard catalog product
Military SN54LVTH16244A QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • SN74LVTH16244A: 3.3-V ABT 16-Bit Buffers/Drivers With 3-State Outputs

Product Information

Features

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of up to -40°C to 85°C, -40°C to 125°C and -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Member of the Texas Instruments Widebus™ Family
  • State-of-the-Art Advanced BiCMOS Technology (ABT) Design for 3.3-V Operation and Low Static-Power Dissipation
  • Supports Mixed-Mode Signal Operation (5-V Input and Output Voltages With 3.3-V VCC)
  • Supports Unregulated Battery Operation Down to 2.7 V
  • Typical VOLP (Output Ground Bounce) <0.8 V at VCC = 3.3 V, TA = 25°C
  • Ioff and Power-Up 3-State Support Hot Insertion
  • Bus Hold on Data Inputs Eliminates the Need for External Pullup/Pulldown Resistors
  • Latch-Up Performance Exceeds 500 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)

Widebus is a trademark of Texas Instruments

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

DESCRIPTION/ORDERING INFORMATION

The SN74LVTH16244A is a 16-bit buffer and line driver designed for low-voltage (3.3 V) VCC operation, but with the capability to provide a TTL interface to a 5-V system environment. This device can be used as four 4-bit buffers, two 8-bit buffers, or one 16-bit buffer. This device provides true outputs and symmetrical active-low output-enable (OE) inputs.

Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.

When VCC is between 0 V and 1.5 V, the device is in the high-impedance state during power up or power down. However, to ensure the high-impedance state above 1.5 V, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

This device is fully specified for hot-insertion applications using Ioff and power-up 3-state. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down. The power-up 3-state circuitry places the outputs in the high-impedance state during power up and power down, which prevents driver conflict.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
8W244AMDGGREPG4ACTIVE-55 to 125 2.64 | 1kuTSSOP (DGG) | 48 View 2000 | LARGE T&R Contact TI Distributor or Sales Office
CLVTH16244AIDGVREPACTIVE-40 to 85V62/04601-02ZE1.24 | 1kuTVSOP (DGV) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CLVTH16244AIZQLREPACTIVE-40 to 85 1.69 | 1kuBGA MICROSTAR JUNIOR (ZQL) | 56 View 1000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
CLVTH16244AMDGGREPACTIVE-55 to 125 2.64 | 1kuTSSOP (DGG) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CLVTH16244AQDGGREPACTIVE-40 to 125V62/04601-01YE1.50 | 1kuTSSOP (DGG) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CLVTH16244AQDLREPACTIVE-40 to 125V62/04601-01XE1.50 | 1kuSSOP (DL) | 48 View 1000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
V62/04601-01XEACTIVE-40 to 125 1.50 | 1kuSSOP (DL) | 48 View 1000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
V62/04601-01YEACTIVE-40 to 125 1.50 | 1kuTSSOP (DGG) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
V62/04601-02UAACTIVE-40 to 85  BGA MICROSTAR JUNIOR (GQL) | 56 View   Download CAD Format for this FootprintPurchase Samples
V62/04601-02ZEACTIVE-40 to 85 1.24 | 1kuTVSOP (DGV) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
V62/04601-03YEACTIVE-55 to 125 2.64 | 1kuTSSOP (DGG) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:52 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 Weeks8W244AMDGGREPG4
WorldwideMouser Electronics 436
TI Lead Time*: 12 WeeksCLVTH16244AIDGVREP
WorldwideDigiKey >1k
TI Lead Time*: 12 WeeksCLVTH16244AIZQLREP
None Reported
View Distributors
TI Lead Time*: 20 WeeksCLVTH16244AMDGGREP
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksCLVTH16244AQDGGREP
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 16 WeeksCLVTH16244AQDLREP
WorldwideDigiKey 585
TI Lead Time*: 16 WeeksV62/04601-01XE
None Reported
View Distributors
TI Lead Time*: 20 WeeksV62/04601-01YE
None Reported
View Distributors
TI Lead Time*: 12 WeeksV62/04601-02ZE
None Reported
View Distributors
TI Lead Time*: 20 WeeksV62/04601-03YE
AmericasArrow >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
8W244AMDGGREPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CLVTH16244AIDGVREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CLVTH16244AIZQLREP RoHS Compliant Pb-Free (RoHS) SNAGCU Level-1-260C-UNLIMViewView
CLVTH16244AMDGGREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CLVTH16244AQDGGREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CLVTH16244AQDLREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/04601-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/04601-01YE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/04601-02ZE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/04601-03YE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74LVTH16244A-EP Help

Datasheet

Application Notes

View Application Notes for Non-Inverting Buffers and Drivers

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74LVTH16244A 3.3-V ABT 16-Bit Buffers/Drivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here