SN74S124 Status: ACTIVE

Dual voltage-controlled oscillators


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54S124 SN74S124
Voltage Nodes(V)5  5  
RatingMilitary  Catalog  
Technology FamilyS  S  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN74S124

Version Part Number Definition
Military SN54S124 QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • CD4046B: CMOS Micropower Phase-Locked Loop

Product Information

Features

  • Two Independent VCOs in a 16-Pin Package
  • Output Frequency Set by Single External Component:
    • Capacitor for Fixed- or Variable-Frequency Operation
  • Separate Supply Voltage Pins for Isolation of Frequency Control Inputs and Oscillators from Output Circuitry
  • Highly Stable Operation over Specified Temperature and/or Supply Voltage Ranges
  • Typical fmax…85 MHz
    Typical Power Dissipation…525 mW
  • Frequency Spectrum…1 Hz to 60 MHz

Description

The 'S124 features two independent voltage-controlled oscillators (VCO) in a single monolithic chip. The output frequency of each VCO is established by an external capacitor in combination with two voltage-sensitive inputs, one for frequency range and one for frequency control. These inputs can be used to vary the output frequency as shown under typical characteristics. These highly stable oscillators can be set to operate at any frequency typically between 0.12 hertz and 85 megahertz.

While the enable input is low, the output is enabled. While the enable input is high, the output is high.

These devices can operate from a single 5-volt supply. However, one set of supply-voltage and ground pins (VCC and GND) is provided for the enable, synchronization-gating, and output sections, and a separate set ( GND) and is provided for the oscillator and associated frequency-control circuits so that effective isolation can be accomplished in the system.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
SN74S124DACTIVE0 to 706.51 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74S124DE4ACTIVE0 to 706.51 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74S124DG4ACTIVE0 to 706.51 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74S124NACTIVE0 to 705.92 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74S124N3OBSOLETE0 to 70 PDIP (N) | 16 View   Download CAD Format for this FootprintNot Available
SN74S124NE4ACTIVE0 to 705.92 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:51 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksSN74S124D
AmericasRochester Electronics >1k
WorldwideMouser Electronics 7
TI Lead Time*: 15 WeeksSN74S124DE4
None Reported
View Distributors
TI Lead Time*: 15 WeeksSN74S124DG4
None Reported
View Distributors
TI Lead Time*: 14 WeeksSN74S124N
AmericasNewark 90
Rochester Electronics >1k
AsiaFarnell Asia 42
EuropeEBV Elektronik 12
Farnell 34
Call**SN74S124N3
AmericasRochester Electronics >1k
TI Lead Time*: 14 WeeksSN74S124NE4
WorldwideMouser Electronics 78
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74S124D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74S124DE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74S124DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74S124N RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
SN74S124NE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74S124 Help

Datasheet

Application Notes

View Application Notes for Phase-Locked-Loops (PLLs) and Oscillators

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD4046B CMOS Micropower Phase-Locked Loop SPECIALTY LOGIC-PHASE-LOCKED-LOOPS (PLLS) AND OSCILLATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here