SN74S151 Status: ACTIVE

8-Line To 1-Line Data Selectors/Multiplexers


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54S151 SN74S151
Voltage Nodes(V)5  5  
Vcc range(V)4.5 to 5.5  4.75 to 5.25  
Input LevelTTL  TTL  
Output LevelTTL  TTL  
Output Drive(mA) -1/20  
Output2S  2S  
From8  8  
To1  1  
Technology FamilyS  S  
RatingMilitary  Catalog  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN74S151

Version Part Number Definition
Military SN54S151 QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • SN54150: Data Selectors/Multiplexers

Product Information

Features

  • '150 Selects One-of-Sixteen Data Sources
  • Others Select One-of-Eight Data Sources
  • All Perform Parallel-to-Serial Conversion
  • All Permit Multiplexing from N Lines to One Line
  • Also For Use as Boolean Function Generator
  • Input-Clamping Diodes Simplify System Design
  • Fully Compatible with Most TTL Circuits

 

Description

These monolithic data selectors/multiplexers contain full on-chip binary decoding to select the desired data source. The '150 selects one-of-sixteen data sources; the '151A, 'LS151, and 'S151 select one-of-eight data sources. The '150, '151A, 'LS151, and 'S151 have a strobe input which must be at a low logic level to enable these devices. A high level at the strobe forces the W output high, and the Y output (as applicable) low.

The '150 has only an inverted W output; the '151A, 'LS151, and 'S151 feature complementary W and Y outputs.

The '151A and '152A incorporate address buffers that have symmetrical propagation delay times through the complementary paths. This reduces the possibility of transients occurring at the output(s) due to changes made at the select inputs, even when the '151A outputs are enabled (i.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
SN74S151DACTIVE0 to 701.63 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74S151DE4ACTIVE0 to 701.63 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74S151DG4ACTIVE0 to 701.63 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74S151NACTIVE0 to 701.63 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74S151N3OBSOLETE0 to 70 PDIP (N) | 16 View   Download CAD Format for this FootprintNot Available
SN74S151NE4ACTIVE0 to 701.63 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:53 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN74S151D
AmericasRochester Electronics >1k
AsiaFarnell Asia 192
EuropeFarnell 192
TI Lead Time*: 20 WeeksSN74S151DE4
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN74S151DG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN74S151N
AmericasRochester Electronics >1k
WorldwideMouser Electronics 164
Call**SN74S151N3
AmericasRochester Electronics 975
TI Lead Time*: 20 WeeksSN74S151NE4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74S151D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74S151DE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74S151DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74S151N RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
SN74S151NE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74S151 Help

Datasheet

Application Notes

View Application Notes for Data Selectors/Multiplexers

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN54150 Data Selectors/Multiplexers DECODERS/ENCODERS/MULTIPLEXERS-DATA SELECTORS/MULTIPLEXERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here