SN74S86 Status: ACTIVE

Quad 2-input Exclusive-OR gates


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54S86 SN74S86
Voltage Nodes(V)5  5  
Vcc range(V)4.5 to 5.5  4.75 to 5.25  
Input LevelTTL  TTL  
Output LevelTTL  TTL  
Output Drive(mA) -1/20  
No. of Gates4  4  
Static Current 75  
tpd max(ns) 10.5  
Technology FamilyS  S  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN74S86

Version Part Number Definition
Military SN54S86 QML certified for Military and Defense Applications

Product Information

Features

  • Package Options Include Plastic “Small Outline" Packages, Ceramic Chip Carriers and Flat Packages, and Standard Plastic and Ceramic 300-mil DIPs
  • Dependable Texas Instruments Quality and Reliability

 

Description

These devices contain four independent 2-input Exclusive-OR gates. They perform the Boolean functions in positive logic.

A common application is as a true/complement element. If one of the inputs is low, the other input will be reproduced in true form at the output. If one of the inputs is high, the signal on the other input will be reproduced inverted at the output.

The SN5486, 54LS86A, and the SN54S86 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN7486, SN74LS86A, and the SN74S86 are characterized for operation from 0°C to 70°C.

 

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
SN74S86DACTIVE0 to 701.06 | 1kuSOIC (D) | 14 View   Download CAD Format for this FootprintPurchase Samples
SN74S86DE4ACTIVE0 to 701.06 | 1kuSOIC (D) | 14 View   Download CAD Format for this FootprintPurchase Samples
SN74S86DG4ACTIVE0 to 701.06 | 1kuSOIC (D) | 14 View   Download CAD Format for this FootprintPurchase Samples
SN74S86NACTIVE0 to 701.06 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74S86N3OBSOLETE0 to 70 PDIP (N) | 14 View   Download CAD Format for this FootprintNot Available
SN74S86NE4ACTIVE0 to 701.06 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74S86NSRACTIVE0 to 701.06 | 1kuSO (NS) | 14 View   Download CAD Format for this FootprintPurchase Samples
SN74S86NSRE4ACTIVE0 to 701.06 | 1kuSO (NS) | 14 View   Download CAD Format for this FootprintPurchase Samples
SN74S86NSRG4ACTIVE0 to 701.06 | 1kuSO (NS) | 14 View   Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:52 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
Call**SN74S86D
AmericasRochester Electronics >1k
AsiaFarnell Asia 51
EuropeFarnell 51
TI Lead Time*: 20 WeeksSN74S86N
AmericasRochester Electronics >1k
AsiaFarnell Asia 220
EuropeAvnet-SILICA 225
EBV Elektronik 225
Farnell 220
WorldwideMouser Electronics 548
TI Lead Time*: 20 WeeksSN74S86NE4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74S86D      View
SN74S86DE4      View
SN74S86DG4      View
SN74S86N RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
SN74S86NE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
SN74S86NSR      View
SN74S86NSRE4      View
SN74S86NSRG4      View

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74S86 Help

Datasheet

Application Notes

View Application Notes for Exclusive OR Gates (XOR)

User Guides

Selection Guides

More Literature

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here