|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The SN751177 and SN751178 dual differential drivers and receivers are monolithic integrated circuits that are designed for balanced multipoint bus transmission at rates up to 10 Mbit/s. They are designed to improve the performance of full-duplex data communications over long bus lines and meet ANSI Standards TIA/EIA-422-B and TIA/EIA-485-A and ITU Recommendations V.10 and V.11. The SN751177 and SN751178 driver outputs provide limiting for both positive and negative currents and thermal-shutdown protection from line-fault conditions on the transmission bus line. The receiver features high input impedance of at least 12k View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| SN751177N | ACTIVE | 0 to 70 | 3.87 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | Contact TI Distributor or Sales Office | ||
| SN751177NE4 | ACTIVE | 0 to 70 | 3.87 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | Contact TI Distributor or Sales Office | ||
| SN751177NSR | ACTIVE | 0 to 70 | 3.51 | 1ku | SO (NS) | 16 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| SN751177NSRE4 | ACTIVE | 0 to 70 | 3.51 | 1ku | SO (NS) | 16 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| SN751177NSRG4 | ACTIVE | 0 to 70 | 3.51 | 1ku | SO (NS) | 16 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:50 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 18 WeeksSN751177N | |||
| Americas | Rochester Electronics | 7 | |
| Asia | Farnell Asia | 23 | |
| Europe | Avnet-SILICA | 20 | |
| Farnell | 23 | ||
| Spoerle | 25 | ||
| TI Lead Time*: 18 WeeksSN751177NE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksSN751177NSR | |||
| Worldwide | DigiKey | 16 | |
| TI Lead Time*: 18 WeeksSN751177NSRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksSN751177NSRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN751177N | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| SN751177NE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| SN751177NSR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN751177NSRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN751177NSRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN751177 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN75ALS1178 | Dual Differential Drivers And Receivers | INTERFACE-RS-485 | TI customers also evaluated this product. |
| SN75ALS1177 | Dual Differential Drivers And Receivers | INTERFACE-RS-485 | TI customers also evaluated this product. |
| SN65C1168 | Dual Differential Drivers And Receivers | INTERFACE-RS-422 | TI customers also evaluated this product. |

No Tags are Available for this Part Number