|
|
|
|
Product InformationFeatures
Description
The SN75150 is a monolithic dual line driver designed to satisfy the requirements of the standard interface between data-terminal equipment and data-communication equipment as defined by TIA/EIA-232-F. A rate of 20 kbits/s can be transmitted with a full 2500-pF load. Other applications are in data-transmission systems using relatively short single lines, in level translators, and for driving MOS devices. The logic input is compatible with most TTL families. Operation is from 12-V and -12-V power supplies. The SN75150 is characterized for operation from 0°C to 70°C. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| SN75150D | ACTIVE | 0 to 70 | 0.79 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| SN75150DE4 | ACTIVE | 0 to 70 | 0.79 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| SN75150DG4 | ACTIVE | 0 to 70 | 0.79 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| SN75150DR | ACTIVE | 0 to 70 | 0.72 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| SN75150DRE4 | ACTIVE | 0 to 70 | 0.72 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| SN75150DRG4 | ACTIVE | 0 to 70 | 0.72 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| SN75150JG | OBSOLETE | 0 to 70 | CDIP (JG) | 8 | View | Not Available | ||||
| SN75150P | ACTIVE | 0 to 70 | 0.72 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | Contact TI Distributor or Sales Office | ||
| SN75150PE4 | ACTIVE | 0 to 70 | 0.72 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | Contact TI Distributor or Sales Office | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:45 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 15 WeeksSN75150D | |||
| Americas | Newark | 374 | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 635 | ||
| TI Lead Time*: 15 WeeksSN75150DE4 | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 641 | ||
| TI Lead Time*: 15 WeeksSN75150DG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksSN75150DR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 15 WeeksSN75150DRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksSN75150DRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksSN75150P | |||
| Americas | Arrow | 942 | |
| Avnet | 396 | ||
| Newark | 412 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 95 | |
| Europe | Arrow Northern Europe | 50 | |
| Avnet-SILICA | 550 | ||
| EBV Elektronik | 25 | ||
| Farnell | 73 | ||
| Spoerle | 450 | ||
| Worldwide | DigiKey | 873 | |
| Mouser Electronics | 437 | ||
| TI Lead Time*: 14 WeeksSN75150PE4 | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 649 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN75150D | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75150DE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75150DG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75150DR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75150DRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75150DRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75150P | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| SN75150PE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN75150 

No Tags are Available for this Part Number